NXOpen .NET Reference
12.0.0
|
Represents a CAM Rotor feature builder. More...
Public Member Functions | |
unsafe void | SetFlangeBendProfile (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the flange bend profile of the rotor casting. More... | |
unsafe NXOpen.IProfile[] | GetFlangeBendProfile (out NXOpen.Die.DirectionOption direction) |
Gets the flange bend profile of the rotor casting. More... | |
unsafe void | SetEndOfFlangeProfile (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the end of flange profile of the die rotor casting. More... | |
unsafe NXOpen.IProfile[] | GetEndOfFlangeProfile (out NXOpen.Die.DirectionOption direction) |
Gets the end of flange profile of the die rotor casting. More... | |
unsafe void | SetStartOrientation (NXOpen.ISurface[] startEntries) |
Sets the start orientation of the rotor casting. More... | |
unsafe NXOpen.ISurface[] | GetStartOrientation () |
Gets the start orientation of the rotor casting. More... | |
unsafe void | SetEndOrientation (NXOpen.ISurface[] endEntries) |
Sets the end orientation of the rotor casting. More... | |
unsafe NXOpen.ISurface[] | GetEndOrientation () |
Gets the end orientation of the rotor casting. More... | |
unsafe void | SetRotorRotationAngle (string degrees) |
More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.PadParentBuilder | AirCylinderParent [get] |
Returns the air cylinder parent builder of the rotor. More... | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance of the rotor casting. More... | |
unsafe NXOpen.Die.HoleParentBuilder | BoltHoleParent [get] |
Returns the bolt holes parent builder of the rotor. More... | |
unsafe bool | DisplayHoles [get, set] |
Returns or sets the display holes of the rotor casting. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance of the rotor casting. More... | |
unsafe NXOpen.Die.HoleParentBuilder | DowelHoleParent [get] |
Returns the dowel holes parent builder of the rotor. More... | |
unsafe NXOpen.Die.PadParentBuilder | EndStopsParent [get] |
Returns the end stops parent builder of the rotor. More... | |
unsafe NXOpen.Die.HoleParentBuilder | HandlingHoleParent [get] |
Returns the handling holes parent builder of the rotor. More... | |
unsafe NXOpen.IReferenceAxis | PressDirection [get, set] |
Returns or sets the press direction of the rotor casting. More... | |
unsafe NXOpen.Expression | RotorRotationAngle [get] |
Returns the rotor rotation angle value of the rotor casting. More... | |
unsafe NXOpen.Body | RotorSolid [get, set] |
Returns or sets the rotor solid of the rotor casting. More... | |
unsafe NXOpen.Die.RotorSectionBuilder | Section [get] |
Returns the section builder of the rotor. More... | |
unsafe NXOpen.Die.PadParentBuilder | SensorParent [get] |
Returns the sensor parent builder of the rotor. More... | |
unsafe NXOpen.Die.PadParentBuilder | SetupBlocksParent [get] |
Returns the setup blocks parent builder of the rotor. More... | |
unsafe NXOpen.Body | SheetMetal [get, set] |
Returns or sets the sheet metal of the rotor casting. More... | |
unsafe NXOpen.Die.HoleParentBuilder | TbarHoleParent [get] |
Returns the T-bar holes parent builder of the rotor. More... | |
unsafe NXOpen.Die.ThroatParentBuilder | ThroatDefinitionParent [get] |
Returns the throat definition parent builder of the rotor. More... | |
unsafe NXOpen.CartesianCoordinateSystem | ThroatOrientation [get, set] |
Returns or sets the throat orientation of the rotor casting. More... | |
unsafe NXOpen.Die.WearPlateLocParentBuilder | WearPlateLocatorsParent [get] |
Returns the wear plate and locator parent builder of the rotor. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a CAM Rotor feature builder.
To create a new instance of this class, use NXOpen.Die.DieCollection.Rotor
Created in NX4.0.0
unsafe NXOpen.IProfile [] NXOpen.Die.RotorBuilder.GetEndOfFlangeProfile | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the end of flange profile of the die rotor casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe NXOpen.ISurface [] NXOpen.Die.RotorBuilder.GetEndOrientation | ( | ) |
Gets the end orientation of the rotor casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe NXOpen.IProfile [] NXOpen.Die.RotorBuilder.GetFlangeBendProfile | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the flange bend profile of the rotor casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe NXOpen.ISurface [] NXOpen.Die.RotorBuilder.GetStartOrientation | ( | ) |
Gets the start orientation of the rotor casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.RotorBuilder.SetEndOfFlangeProfile | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the end of flange profile of the die rotor casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.RotorBuilder.SetEndOrientation | ( | NXOpen.ISurface[] | endEntries | ) |
Sets the end orientation of the rotor casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
endEntries |
unsafe void NXOpen.Die.RotorBuilder.SetFlangeBendProfile | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the flange bend profile of the rotor casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.RotorBuilder.SetRotorRotationAngle | ( | string | degrees | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
degrees |
unsafe void NXOpen.Die.RotorBuilder.SetStartOrientation | ( | NXOpen.ISurface[] | startEntries | ) |
Sets the start orientation of the rotor casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
startEntries |
|
get |
Returns the air cylinder parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the angle tolerance of the rotor casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the bolt holes parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the display holes of the rotor casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the distance tolerance of the rotor casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the dowel holes parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the end stops parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the handling holes parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the press direction of the rotor casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the rotor rotation angle value of the rotor casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the rotor solid of the rotor casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the section builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the sensor parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the setup blocks parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the sheet metal of the rotor casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the T-bar holes parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the throat definition parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the throat orientation of the rotor casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the wear plate and locator parent builder of the rotor.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")