NXOpen .NET Reference
12.0.0
|
Represents a Die Throat Parent sub feature. More...
Public Types | |
enum | TypeOption { Wipe, Restrike } |
Settings for the type of the throat section. More... | |
Public Member Functions | |
unsafe void | GetExtensionAttributes (out string title, out string value, out int color) |
Gets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetExtensionAttributes (string title, string value, int color) |
Sets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | GetCavityAttributes (out string title, out string value, out int color) |
Gets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetCavityAttributes (string title, string value, int color) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe NXOpen.Die.ThroatChildBuilder | CreateChild () |
Creates a child throat section. More... | |
unsafe void | DeleteChild (NXOpen.Die.ThroatChildBuilder diethroatchild) |
Deletes a child throat section. More... | |
unsafe NXOpen.Die.ThroatChildBuilder[] | GetChildren () |
Outputs the child throat sections. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of the throat sections. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of the throat sections, if true the throat sections will be built into the model, if false they will not. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of the throat sections, if true input data to the throat sections will be displayed, if false the input data will not be displayed. More... | |
unsafe double | Radius [get, set] |
Returns or sets the radius to be applied at the back of the throat, top and bottom More... | |
unsafe double | Step [get, set] |
Returns or sets the step to be applied at the end of the tangential extension of the flange More... | |
unsafe NXOpen.Die.ThroatParentBuilder.TypeOption | Type [get, set] |
Returns or sets the type of throat sections. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Throat Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.Die.ThroatChildBuilder NXOpen.Die.ThroatParentBuilder.CreateChild | ( | ) |
Creates a child throat section.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.ThroatParentBuilder.DeleteChild | ( | NXOpen.Die.ThroatChildBuilder | diethroatchild | ) |
Deletes a child throat section.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
diethroatchild |
unsafe void NXOpen.Die.ThroatParentBuilder.GetCavityAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
unsafe NXOpen.Die.ThroatChildBuilder [] NXOpen.Die.ThroatParentBuilder.GetChildren | ( | ) |
Outputs the child throat sections.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.ThroatParentBuilder.GetExtensionAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
unsafe void NXOpen.Die.ThroatParentBuilder.SetCavityAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
unsafe void NXOpen.Die.ThroatParentBuilder.SetExtensionAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
|
get |
Returns the build status of the throat sections.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of the throat sections, if true the throat sections will be built into the model, if false they will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of the throat sections, if true input data to the throat sections will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the radius to be applied at the back of the throat, top and bottom
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the step to be applied at the end of the tangential extension of the flange
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the type of throat sections.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")