NXOpen .NET Reference
12.0.0
|
Represents a Die Throat Child sub feature. More...
Public Types | |
enum | TypeOption { Wipe, Restrike } |
Settings for the type of the throat section. More... | |
Public Member Functions | |
unsafe void | SetSectionPlacement (string sectionPlacement) |
More... | |
unsafe void | GetExtensionAttributes (out string title, out string value, out int color) |
Gets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetExtensionAttributes (string title, string value, int color) |
Sets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | GetCavityAttributes (out string title, out string value, out int color) |
Gets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetCavityAttributes (string title, string value, int color) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetExtensionLength (string extensionLength) |
More... | |
unsafe void | SetStepDistance (string stepDistance) |
More... | |
unsafe void | SetUpperRadius (string upperRadius) |
More... | |
unsafe void | SetLowerRadius (string lowerRadius) |
More... | |
unsafe void | SetCavityOffset (string cavityOffset) |
More... | |
unsafe void | SetCavityDepth (string cavityDepth) |
More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of the throat section. More... | |
unsafe NXOpen.Expression | CavityDepth [get] |
Returns the distance measured from the bend profile of the flange to the base of the throat. More... | |
unsafe NXOpen.Expression | CavityOffset [get] |
Returns the offset distance measured from the Throat CSYS to the back cavity area of the throat. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of the throat section, if true the throat section will be built into the model, if false it will not. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of the throat section, if true input data to the throat section will be displayed, if false the input data will not be displayed. More... | |
unsafe NXOpen.Expression | ExtensionLength [get] |
Returns the tangent distance to add to the end of the flange. More... | |
unsafe NXOpen.Expression | LowerRadius [get] |
Returns the radius to apply to the lower corner of the throat cavity. More... | |
unsafe double | Radius [get, set] |
Returns or sets the radius to be applied at the back of the throat, top and bottom More... | |
unsafe NXOpen.Expression | SectionPlacement [get] |
Returns the throat section placement along the center line, an expression containg the length along the centerline for placement More... | |
unsafe double | Step [get, set] |
Returns or sets the step to be applied at the end of the tangent extension of the flange More... | |
unsafe NXOpen.Expression | StepDistance [get] |
Returns the step distance to add at the end of the tangent extension. More... | |
unsafe NXOpen.Expression | UpperRadius [get] |
Returns the radius to apply to the upper corner of the throat cavity. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Throat Child sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe void NXOpen.Die.ThroatChildBuilder.GetCavityAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
unsafe void NXOpen.Die.ThroatChildBuilder.GetExtensionAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
unsafe void NXOpen.Die.ThroatChildBuilder.SetCavityAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
unsafe void NXOpen.Die.ThroatChildBuilder.SetCavityDepth | ( | string | cavityDepth | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
cavityDepth |
unsafe void NXOpen.Die.ThroatChildBuilder.SetCavityOffset | ( | string | cavityOffset | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
cavityOffset |
unsafe void NXOpen.Die.ThroatChildBuilder.SetExtensionAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
unsafe void NXOpen.Die.ThroatChildBuilder.SetExtensionLength | ( | string | extensionLength | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
extensionLength |
unsafe void NXOpen.Die.ThroatChildBuilder.SetLowerRadius | ( | string | lowerRadius | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
lowerRadius |
unsafe void NXOpen.Die.ThroatChildBuilder.SetSectionPlacement | ( | string | sectionPlacement | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
sectionPlacement |
unsafe void NXOpen.Die.ThroatChildBuilder.SetStepDistance | ( | string | stepDistance | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
stepDistance |
unsafe void NXOpen.Die.ThroatChildBuilder.SetUpperRadius | ( | string | upperRadius | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
upperRadius |
|
get |
Returns the build status of the throat section.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the distance measured from the bend profile of the flange to the base of the throat.
The base of the throat is considered to be the surface the wear plates are mounted on for guiding and aliging the flange steels. The value given must be larger than the minimum cavity depth. An expression containg the value. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the offset distance measured from the Throat CSYS to the back cavity area of the throat.
Both positive and negative values may given to adjust the cavity to the proper location. An expression containg the value. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of the throat section, if true the throat section will be built into the model, if false it will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of the throat section, if true input data to the throat section will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the tangent distance to add to the end of the flange.
An expression containg the length along the tangent. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the radius to apply to the lower corner of the throat cavity.
Typically, both the lower and the upper radius will be the same. An expression containg the value. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the radius to be applied at the back of the throat, top and bottom
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the throat section placement along the center line, an expression containg the length along the centerline for placement
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the step to be applied at the end of the tangent extension of the flange
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the step distance to add at the end of the tangent extension.
The step is at a right angle and only applies to the Wipe Flange. An expression containg the step distance.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the radius to apply to the upper corner of the throat cavity.
An expression containg the value. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")