NXOpen .NET Reference
12.0.0
|
Represents a Rotor Section sub feature. More...
Public Member Functions | |
unsafe void | SetMinimumExtensionLength (string minimumExtensionLength) |
More... | |
unsafe void | SetMinimumCavityDepth (string minimumCavityDepth) |
More... | |
unsafe void | GetRotorAttributes (out string title, out string value, out int color) |
Gets the rotor faces attributes More... | |
unsafe void | SetRotorAttributes (string title, string value, int color) |
Sets the rotor faces attributes More... | |
unsafe void | GetFormingAttributes (out string title, out string value, out int color) |
Gets the forming faces attributes More... | |
unsafe void | SetFormingAttributes (string title, string value, int color) |
Sets the forming faces attributes More... | |
unsafe void | GetFlangeWallAttributes (out string title, out string value, out int color) |
Gets the flange wall faces attributes More... | |
unsafe void | SetFlangeWallAttributes (string title, string value, int color) |
Sets the flange wall faces attributes More... | |
unsafe void | GetEndAttributes (out string title, out string value, out int color) |
Gets the end faces attributes More... | |
unsafe void | SetEndAttributes (string title, string value, int color) |
Sets the end faces attributes More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of the die rotor casting More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of the die rotor casting More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of the die rotor casting More... | |
unsafe NXOpen.Expression | MinimumCavityDepth [get] |
Returns the throat minimum cavity depth of the die rotor casting More... | |
unsafe NXOpen.Expression | MinimumExtensionLength [get] |
Returns the throat minimum extension length of the die rotor casting More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Rotor Section sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe void NXOpen.Die.RotorSectionBuilder.GetEndAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the end faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of end faces |
unsafe void NXOpen.Die.RotorSectionBuilder.GetFlangeWallAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the flange wall faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of flange wall faces |
unsafe void NXOpen.Die.RotorSectionBuilder.GetFormingAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the forming faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of forming faces |
unsafe void NXOpen.Die.RotorSectionBuilder.GetRotorAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the rotor faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of rotor faces |
unsafe void NXOpen.Die.RotorSectionBuilder.SetEndAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the end faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of end faces |
unsafe void NXOpen.Die.RotorSectionBuilder.SetFlangeWallAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the flange wall faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of flange wall faces |
unsafe void NXOpen.Die.RotorSectionBuilder.SetFormingAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the forming faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of forming faces |
unsafe void NXOpen.Die.RotorSectionBuilder.SetMinimumCavityDepth | ( | string | minimumCavityDepth | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
minimumCavityDepth |
unsafe void NXOpen.Die.RotorSectionBuilder.SetMinimumExtensionLength | ( | string | minimumExtensionLength | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
minimumExtensionLength |
unsafe void NXOpen.Die.RotorSectionBuilder.SetRotorAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the rotor faces attributes
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | title for attribute |
value | value of attribute |
color | color of forming faces |
|
get |
Returns the build status of the die rotor casting
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of the die rotor casting
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of the die rotor casting
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the throat minimum cavity depth of the die rotor casting
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the throat minimum extension length of the die rotor casting
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")