NXOpen .NET Reference
12.0.0
|
Represents a TurnOrientGeom Builder More...
Public Types | |
enum | LatheWorkPlaneTypes { XmYm, ZmXm } |
the lathe work plane types More... | |
Public Types inherited from NXOpen.CAM.OrientGeomBuilder | |
enum | CsysPurposeModes { Local, Main } |
The CSYS purpose mode options More... | |
enum | SpecialOutputModes { None, UseMainMcs, FixtureOffset, CsysRotation } |
The special output mode options More... | |
enum | ToolAxisModes { PositiveZOfMcs, FixedAxis, AllAxes } |
the tool axis mode options More... | |
Properties | |
unsafe NXOpen.CAM.TurnOrientGeomBuilder.LatheWorkPlaneTypes | LatheWorkPlaneType [get, set] |
Returns or sets the lathe work plane type More... | |
unsafe NXOpen.CAM.TurnOrientWcs | TurnOrientWcs [get] |
Returns the turn orient WCS builder More... | |
Properties inherited from NXOpen.CAM.OrientGeomBuilder | |
unsafe NXOpen.CAM.InheritableIntBuilder | FixtureOffsetBuilder [get] |
Returns the Fixture Offset builder More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutCiBuilder [get] |
Returns the Save Layer/Layout builder More... | |
unsafe bool | LinkRcsToMcs [get, set] |
Returns or sets the link RCS to MCS More... | |
unsafe NXOpen.CartesianCoordinateSystem | Mcs [get, set] |
Returns or sets the MCS More... | |
unsafe NXOpen.CartesianCoordinateSystem | Rcs [get, set] |
Returns or sets the RCS More... | |
unsafe NXOpen.NXObject | ToolAxisVector [get, set] |
Returns or sets the tool axis vector More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.OrientGeomBuilder | |
unsafe NXOpen.CAM.OrientGeomBuilder.CsysPurposeModes | GetCsysPurposeMode () |
Returns the CSYS purpose More... | |
unsafe void | SetCsysPurposeMode (NXOpen.CAM.OrientGeomBuilder.CsysPurposeModes csysPurposeMode) |
Sets the CSYS purpose More... | |
unsafe NXOpen.CAM.OrientGeomBuilder.SpecialOutputModes | GetSpecialOutputMode () |
Returns the Special Output More... | |
unsafe void | SetSpecialOutputMode (NXOpen.CAM.OrientGeomBuilder.SpecialOutputModes specialOutputMode) |
Sets the Special Output More... | |
unsafe NXOpen.CAM.OrientGeomBuilder.ToolAxisModes | GetToolAxisMode () |
Returns the tool axis mode More... | |
unsafe void | SetToolAxisMode (NXOpen.CAM.OrientGeomBuilder.ToolAxisModes toolAxisMode) |
Sets the tool axis mode More... | |
Represents a TurnOrientGeom Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateTurnOrientGeomBuilder
Created in NX5.0.0
|
getset |
Returns or sets the lathe work plane type
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the turn orient WCS builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")