NXOpen .NET Reference
12.0.0
|
Represents an Turn Orient Wcs Builder More...
Public Types | |
enum | XcMappingTypes { SpindleAxis, ReversedSpindleAxis, RadialAxis, ReversedRadialAxis } |
the XC mapping types More... | |
enum | YcMappingTypes { RadialAxis, ReversedRadialAxis, SpindleAxis, ReversedSpindleAxis } |
the YC mapping types More... | |
Properties | |
unsafe double | WcsOffset [get, set] |
Returns or sets the offset of the WCS origin More... | |
unsafe NXOpen.CAM.TurnOrientWcs.XcMappingTypes | XcMapping [get, set] |
Returns or sets the XC mapping More... | |
unsafe NXOpen.CAM.TurnOrientWcs.YcMappingTypes | YcMapping [get, set] |
Returns or sets the YC mapping More... | |
Represents an Turn Orient Wcs Builder
This is an abstract class, and cannot be instantiated.
Created in NX7.5.0
|
getset |
Returns or sets the offset of the WCS origin
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the XC mapping
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the YC mapping
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.