NXOpen .NET Reference
12.0.0
|
Represents a TurnFeatureGeom Builder More...
Public Types | |
enum | SurfaceSensitivityModes { None, Distance } |
the surface sensitivity options More... | |
enum | ToleranceOffsetModes { AfterContainment, BeforeContainment } |
the tolerance_offset options More... | |
enum | CutRegionSelectionModes { Automatic, Manual } |
the cut region selection options More... | |
Properties | |
unsafe NXOpen.CAM.TrimPlane | AxialTrimPlane1Builder [get] |
Returns the axial trim plane 1 More... | |
unsafe NXOpen.CAM.TrimPlane | AxialTrimPlane2Builder [get] |
Returns the axial trim plane 2 More... | |
unsafe NXOpen.CAM.TurnFeatureGeomBuilder.CutRegionSelectionModes | CutRegionSelectionMode [get, set] |
Returns or sets the cut region selection mode More... | |
unsafe NXOpen.Point | CutRegionSelectionPoint [get, set] |
Returns or sets the cut region selection point More... | |
unsafe NXOpen.CAM.TrimPlane | RadialTrimPlane1Builder [get] |
Returns the radial trim plane 1 More... | |
unsafe NXOpen.CAM.TrimPlane | RadialTrimPlane2Builder [get] |
Returns the radial trim plane 2 More... | |
unsafe NXOpen.CAM.TurnFeatureGeomBuilder.SurfaceSensitivityModes | SurfaceSensitivityMode [get, set] |
Returns or sets the surface sensitivity mode More... | |
unsafe double | SurfaceSensitivityTolerance [get, set] |
Returns or sets the surface sensitivity tolerance More... | |
unsafe NXOpen.CAM.TurnFeatureGeomBuilder.ToleranceOffsetModes | ToleranceOffsetMode [get, set] |
Returns or sets the tolerance_offset mode More... | |
unsafe NXOpen.CAM.TrimPoint | TrimPoint1Builder [get] |
Returns the trim point 1 options More... | |
unsafe NXOpen.CAM.TrimPoint | TrimPoint2Builder [get] |
Returns the trim point 2 mode options More... | |
Properties inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BlankOffsetBuilder [get] |
Returns the blank offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CheckOffsetBuilder [get] |
Returns the check offset (inheritable double) More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | GeometryCiBuilder [get] |
Returns the geometry builder More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutCiBuilder [get] |
Returns the save/layer layout builder More... | |
unsafe NXOpen.NXObject | PartMaterialBuilder [get, set] |
Returns or sets the part material More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartOffsetBuilder [get] |
Returns the part offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TrimOffsetBuilder [get] |
Returns the trim offset (inheritable double) More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe string | GetMaterial () |
Get part material More... | |
unsafe void | SetMaterial (string libRef) |
Set part material More... | |
unsafe void | GetMaterialData (out string libRef, out string name, out string description, out string code, out string hardness) |
Get material data More... | |
Represents a TurnFeatureGeom Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateTurnFeatureGeomBuilder
Created in NX5.0.0
|
get |
Returns the axial trim plane 1
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the axial trim plane 2
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut region selection mode
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut region selection point
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the radial trim plane 1
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the radial trim plane 2
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the surface sensitivity mode
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the surface sensitivity tolerance
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tolerance_offset mode
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the trim point 1 options
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the trim point 2 mode options
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")