NXOpen .NET Reference
12.0.0
|
Represents a MultiBladeGeomBuilder Builder More...
Public Types | |
enum | PartAxisOfRotationTypes { Zm, Specify } |
Available types for Part Axis of Rotation More... | |
Properties | |
unsafe NXOpen.CAM.MultiBladeGeomBuilder.PartAxisOfRotationTypes | AxisOfRotation [get, set] |
Returns or sets the axis of rotation mode More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | NumberOfBlades [get] |
Returns the number of blades More... | |
unsafe NXOpen.CAM.PartAxisBuilder | PartAxisBuilder [get] |
Returns the part axis builder More... | |
unsafe NXOpen.Point | PartAxisPoint [get, set] |
Returns or sets the part axis point More... | |
unsafe NXOpen.SmartObject | PartAxisVector [get, set] |
Returns or sets the part axis vector More... | |
Properties inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BlankOffsetBuilder [get] |
Returns the blank offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CheckOffsetBuilder [get] |
Returns the check offset (inheritable double) More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | GeometryCiBuilder [get] |
Returns the geometry builder More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutCiBuilder [get] |
Returns the save/layer layout builder More... | |
unsafe NXOpen.NXObject | PartMaterialBuilder [get, set] |
Returns or sets the part material More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartOffsetBuilder [get] |
Returns the part offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TrimOffsetBuilder [get] |
Returns the trim offset (inheritable double) More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe string | GetMaterial () |
Get part material More... | |
unsafe void | SetMaterial (string libRef) |
Set part material More... | |
unsafe void | GetMaterialData (out string libRef, out string name, out string description, out string code, out string hardness) |
Get material data More... | |
Represents a MultiBladeGeomBuilder Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateMultiBladeGeometryBuilder
Created in NX7.0.0
|
getset |
Returns or sets the axis of rotation mode
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the number of blades
Created in NX7.5.0
License requirements: None.
|
get |
Returns the part axis builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the part axis point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the part axis vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")