NXOpen .NET Reference
12.0.0
|
Represents a part axis builder. More...
Public Types | |
enum | PartAxisOfRotationTypes { Xm, Ym, Zm, Specify } |
The types for part axis of rotation More... | |
Properties | |
unsafe NXOpen.CAM.PartAxisBuilder.PartAxisOfRotationTypes | AxisOfRotation [get, set] |
Returns or sets the axis of rotation type More... | |
unsafe NXOpen.Point | PartAxisPoint [get, set] |
Returns or sets the part axis point More... | |
unsafe NXOpen.SmartObject | PartAxisVector [get, set] |
Returns or sets the part axis vector More... | |
Represents a part axis builder.
Created in NX9.0.0
|
getset |
Returns or sets the axis of rotation type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the part axis point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the part axis vector
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")