NXOpen .NET Reference
12.0.0
|
Represents a MillAreaGeom Builder More...
Properties | |
unsafe NXOpen.CAM.Geometry | CutAreaGeometry [get] |
Returns the cut area geometry builder More... | |
unsafe NXOpen.CAM.Boundary | TrimBoundary [get] |
Returns the trim boundary builder More... | |
unsafe NXOpen.CAM.Geometry | WallGeometry [get] |
Returns the wall geometry builder More... | |
Properties inherited from NXOpen.CAM.MillGeomBuilder | |
unsafe NXOpen.CAM.GeometryGroup | BlankGeometry [get] |
Returns the blank geometry builder More... | |
unsafe NXOpen.CAM.Geometry | CheckGeometry [get] |
Returns the check geometry builder More... | |
unsafe NXOpen.CAM.Geometry | PartGeometry [get] |
Returns the part geometry builder More... | |
Properties inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BlankOffsetBuilder [get] |
Returns the blank offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CheckOffsetBuilder [get] |
Returns the check offset (inheritable double) More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | GeometryCiBuilder [get] |
Returns the geometry builder More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutCiBuilder [get] |
Returns the save/layer layout builder More... | |
unsafe NXOpen.NXObject | PartMaterialBuilder [get, set] |
Returns or sets the part material More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartOffsetBuilder [get] |
Returns the part offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TrimOffsetBuilder [get] |
Returns the trim offset (inheritable double) More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe string | GetMaterial () |
Get part material More... | |
unsafe void | SetMaterial (string libRef) |
Set part material More... | |
unsafe void | GetMaterialData (out string libRef, out string name, out string description, out string code, out string hardness) |
Get material data More... | |
Represents a MillAreaGeom Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateMillAreaGeomBuilder
Created in NX5.0.0
|
get |
Returns the cut area geometry builder
Created in NX8.0.0
License requirements: None.
|
get |
Returns the trim boundary builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the wall geometry builder
Created in NX8.0.0
License requirements: None.