NXOpen .NET Reference
12.0.0
|
Represents a DrillGeom Builder More...
Public Member Functions | |
unsafe int | GetToolAxisType () |
Returns the Tool Axis type More... | |
unsafe void | SetToolAxisType (int value) |
Sets the Tool Axis type More... | |
Public Member Functions inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe string | GetMaterial () |
Get part material More... | |
unsafe void | SetMaterial (string libRef) |
Set part material More... | |
unsafe void | GetMaterialData (out string libRef, out string name, out string description, out string code, out string hardness) |
Get material data More... | |
Properties | |
unsafe NXOpen.CAM.DrillSurfaceBuilder | BottomSurface [get] |
Returns the bottom surface builder More... | |
unsafe int | ToolAxisAsArcAxis [get, set] |
Returns or sets the Tool Axis as Arc Axis More... | |
unsafe NXOpen.NXObject | ToolAxisVector [get, set] |
Returns or sets the Tool Axis vector More... | |
unsafe NXOpen.CAM.DrillSurfaceBuilder | TopSurface [get] |
Returns the top surface builder More... | |
Properties inherited from NXOpen.CAM.FeatureGeomBuilder | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BlankOffsetBuilder [get] |
Returns the blank offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CheckOffsetBuilder [get] |
Returns the check offset (inheritable double) More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | GeometryCiBuilder [get] |
Returns the geometry builder More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutCiBuilder [get] |
Returns the save/layer layout builder More... | |
unsafe NXOpen.NXObject | PartMaterialBuilder [get, set] |
Returns or sets the part material More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartOffsetBuilder [get] |
Returns the part offset (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TrimOffsetBuilder [get] |
Returns the trim offset (inheritable double) More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Represents a DrillGeom Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateDrillGeomBuilder
Created in NX5.0.0
unsafe int NXOpen.CAM.DrillGeomBuilder.GetToolAxisType | ( | ) |
Returns the Tool Axis type
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.DrillGeomBuilder.SetToolAxisType | ( | int | value | ) |
Sets the Tool Axis type
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
value | the integer value |
|
get |
Returns the bottom surface builder
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the Tool Axis as Arc Axis
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Tool Axis vector
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the top surface builder
Created in NX7.5.0
License requirements: None.