NXOpen .NET Reference
12.0.0
|
Represents a Drill Surface Builder More...
Public Types | |
enum | SurfaceType { Face, Plane, ZcConstant, None } |
Drill surface type More... | |
Properties | |
unsafe NXOpen.NXObject | Surface [get, set] |
Returns or sets the selected surface,surface entity type covers Xform,Plane and Face More... | |
unsafe NXOpen.CAM.DrillSurfaceBuilder.SurfaceType | SurfaceOption [get, set] |
Returns or sets the surface option More... | |
unsafe double | ZcConstant [get, set] |
Returns or sets the zc constant, will create one plane based on this value More... | |
Represents a Drill Surface Builder
This is an abstract class and cannot be instantiated.
Created in NX7.5.0
|
getset |
Returns or sets the selected surface,surface entity type covers Xform,Plane and Face
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the surface option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the zc constant, will create one plane based on this value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")