NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelUpdateSolution , which is a meta-solution used to update finite element models to match real life test data More...
Public Types | |
enum | TargetType { All, Frequencies, ModeShapes } |
Represents the type when export to targets and errors to csv file More... | |
Public Member Functions | |
unsafe NXOpen.CAE.ModelUpdateOptionsBuilder | CreateOptionsBuilder () |
Creates the builder object of model update options More... | |
unsafe NXOpen.CAE.ModelUpdateOptimOptionsBuilder | CreateOptimOptionsBuilder () |
Creates the builder object of model update optimize options More... | |
unsafe int | GetDesignVarNumber () |
Gets the number of design variables More... | |
unsafe void | SetDesignVarActive (int designVarIndex, bool active) |
Sets a specific design variable as active or not More... | |
unsafe void | SetDesignVarValue (int designVarIndex, double value) |
Sets value for a specific design variable More... | |
unsafe void | SetDesignVarLowerBound (int designVarIndex, double lowerBound) |
Sets lower bound for a specific design variable More... | |
unsafe void | SetDesignVarUpperBound (int designVarIndex, double upperBound) |
Sets upper bound for a specific design variable More... | |
unsafe void | SetDesignVarWeight (int designVarIndex, double weight) |
Sets weight for a specific design variable More... | |
unsafe void | CalculateErrors () |
Calculates errors More... | |
unsafe void | ResetDesignVariables () |
Resets the design variables More... | |
unsafe void | SetDesignVariablesInitialValue (double initialValue) |
Sets the value of the design variables. More... | |
unsafe void | ResetTargets () |
Resets the targets More... | |
unsafe void | SetFreqTargetActive (int freqTargetIndex, bool active) |
Sets active status for a specific frequency target More... | |
unsafe void | SetModeShapeTargetActive (int modeShapeTargetIndex, bool active) |
Sets active status for a specific mode shape target More... | |
unsafe void | SetFreqTargetWeight (int freqTargetIndex, double weight) |
Sets weight for a specific frequency target More... | |
unsafe void | SetModeShapeTargetWeight (int modeShapeTargetIndex, double modeShapeWeight) |
Sets weight for a specific mode shape target More... | |
unsafe NXOpen.CAE.ModelUpdateOverallWeightsBuilder | CreateOverallWeightsBuilder () |
Creates the builder object of model update overall weights More... | |
unsafe NXOpen.CAE.ModelUpdateCorrelMethodBuilder | CreateCorrelMethodBuilder () |
Creates the builder object of model update correlation method More... | |
unsafe void | UpdateDesignVariables () |
Update the design variable modeling objects More... | |
unsafe void | UpdateFiniteElementModel () |
Update the finite element model More... | |
unsafe void | ExportDesignVariablesCsvFile (string fileName) |
Export the model update design variables to the csv file More... | |
unsafe void | ExportSensitivitiesCsvFile (string fileName) |
Export the model update sensitivities to the csv file More... | |
unsafe void | ExportErrorsCsvFile (NXOpen.CAE.ModelUpdateSolution.TargetType targetType, string fileName) |
Export the model update errors to the csv file More... | |
unsafe void | ExportTargetsCsvFile (NXOpen.CAE.ModelUpdateSolution.TargetType tagetType, string fileName) |
Export the model update targets to the csv file More... | |
unsafe NXOpen.CAE.ModelUpdateSolution | CloneModelupdate () |
Make a clone of a model update solution. More... | |
unsafe NXOpen.CAE.ModelUpdateDesignVariable[] | GetDesignVariables () |
Returns the design variables in the model update solution More... | |
Public Member Functions inherited from NXOpen.CAE.CorrelSolution | |
unsafe NXOpen.CAE.CorrelModePairingBuilder | CreateModePairingBuilder () |
Creates the builder object for mode pairing editing More... | |
unsafe string | GetSolutionName () |
Returns the correlation solution name More... | |
unsafe void | SetSolutionName (string solutionName, bool renameResultFile) |
Sets the correlation solution name More... | |
unsafe void | Destroy (bool deleteResultFile) |
Deletes a correlation solution More... | |
unsafe double[] | ComputeMacs (out double[] referenceModeFrequencies, out int[] referenceModeNumbers, out double[] workModeFrequencies, out int[] workModeNumbers) |
Computes the Model Assurance Criterion (MAC) correlation metric for active modes More... | |
unsafe double[] | CalculateComacs (out int[] referenceModeNumbers, out int[] workModeNumbers, out double[] referenceModeFrequencies, out double[] workModeFrequencies, out int[] refNodesHaveSensors, out int[] refNodeIndex, out int[] refDofIndex) |
Computes the CoMAC correlation metric for active modes More... | |
unsafe void | SetActiveRefMode (int refModeNumber, bool active) |
Sets a specific reference mode as active or not More... | |
unsafe void | SetActiveWorkMode (int workModeNumber, bool active) |
Sets a specific work mode as active or not More... | |
unsafe void | SetActiveModePair (int referenceModeNumber, int workModeNumber, bool active) |
Sets a specific mode pair as active or not More... | |
unsafe void | SetActiveSensor (int sensorNumber, bool active) |
Sets a specific sensor as active or not More... | |
unsafe void | SetActiveSensorDof (int sensorNumber, int dofNumber, bool active) |
Sets a specific sensor DOF as active or not More... | |
unsafe void | SetActiveSensorDofOrientation (int sensorNumber, int dofNumber, bool orientation) |
Sets a specific sensor DOF orientation More... | |
unsafe void | ExportModePairCsvFile (string filename) |
Export mode pair to CSV file More... | |
unsafe void | ExportShapeMetricsCsvFile (NXOpen.CAE.CorrelShapemetrictype metricCode, string filename) |
Export shape metrics to CSV file More... | |
unsafe void | UpdateNodeMatchings () |
Update correlation node matchings More... | |
unsafe void | ComputeModePairsForSol () |
Compute mode pairs for correlation solution More... | |
unsafe NXOpen.CAE.CorrelSolution | CloneCorrelation () |
Make a clone of a correl solution. More... | |
unsafe void | UpdateResultsForSolution (NXOpen.CAE.SimSolution tSolution, bool ignoreReload) |
Update results for correlation solution More... | |
unsafe void | GenerateMatchingDofset () |
Create Matching DOFSet More... | |
unsafe void | GenerateComacResults () |
Create COMAC results More... | |
unsafe void | ImportNodeMapCsvFile (string filename) |
Import node map CSV file More... | |
unsafe void | ExportNodeMapCsvFile (string filename) |
Export node map to CSV file More... | |
unsafe void | LockNodeMap () |
Lock the node map. More... | |
unsafe void | UnlockNodeMap () |
Unlock the node map. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
NXOpen.CAE.ModelUpdateDesignVariablesCollection | DesignVariables [get] |
The design variables collection for this meta solution. More... | |
Represents a NXOpen.CAE.ModelUpdateSolution , which is a meta-solution used to update finite element models to match real life test data
To create or edit an instance of this class, use NXOpen.CAE.ModelUpdateSolutionBuilder
Created in NX7.5.0
unsafe void NXOpen.CAE.ModelUpdateSolution.CalculateErrors | ( | ) |
Calculates errors
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
unsafe NXOpen.CAE.ModelUpdateSolution NXOpen.CAE.ModelUpdateSolution.CloneModelupdate | ( | ) |
Make a clone of a model update solution.
Created in NX8.0.1
License requirements: nx_correl_update ("FE Model Update")
unsafe NXOpen.CAE.ModelUpdateCorrelMethodBuilder NXOpen.CAE.ModelUpdateSolution.CreateCorrelMethodBuilder | ( | ) |
Creates the builder object of model update correlation method
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
unsafe NXOpen.CAE.ModelUpdateOptimOptionsBuilder NXOpen.CAE.ModelUpdateSolution.CreateOptimOptionsBuilder | ( | ) |
Creates the builder object of model update optimize options
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
unsafe NXOpen.CAE.ModelUpdateOptionsBuilder NXOpen.CAE.ModelUpdateSolution.CreateOptionsBuilder | ( | ) |
Creates the builder object of model update options
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
unsafe NXOpen.CAE.ModelUpdateOverallWeightsBuilder NXOpen.CAE.ModelUpdateSolution.CreateOverallWeightsBuilder | ( | ) |
Creates the builder object of model update overall weights
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateSolution.ExportDesignVariablesCsvFile | ( | string | fileName | ) |
Export the model update design variables to the csv file
Created in NX7.5.1
License requirements: nx_correl_update ("FE Model Update")
fileName | CSV file name. |
unsafe void NXOpen.CAE.ModelUpdateSolution.ExportErrorsCsvFile | ( | NXOpen.CAE.ModelUpdateSolution.TargetType | targetType, |
string | fileName | ||
) |
Export the model update errors to the csv file
Created in NX7.5.1
License requirements: nx_correl_update ("FE Model Update")
targetType | Target type of export to csv file |
fileName | CSV file name. |
unsafe void NXOpen.CAE.ModelUpdateSolution.ExportSensitivitiesCsvFile | ( | string | fileName | ) |
Export the model update sensitivities to the csv file
Created in NX7.5.1
License requirements: nx_correl_update ("FE Model Update")
fileName | CSV file name. |
unsafe void NXOpen.CAE.ModelUpdateSolution.ExportTargetsCsvFile | ( | NXOpen.CAE.ModelUpdateSolution.TargetType | tagetType, |
string | fileName | ||
) |
Export the model update targets to the csv file
Created in NX7.5.1
License requirements: nx_correl_update ("FE Model Update")
tagetType | Target type of export to csv file |
fileName | CSV file name. |
unsafe NXOpen.CAE.ModelUpdateDesignVariable [] NXOpen.CAE.ModelUpdateSolution.GetDesignVariables | ( | ) |
Returns the design variables in the model update solution
Created in NX8.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe int NXOpen.CAE.ModelUpdateSolution.GetDesignVarNumber | ( | ) |
Gets the number of design variables
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateSolution.ResetDesignVariables | ( | ) |
Resets the design variables
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateSolution.ResetTargets | ( | ) |
Resets the targets
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateSolution.SetDesignVarActive | ( | int | designVarIndex, |
bool | active | ||
) |
Sets a specific design variable as active or not
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
active | activate or deactivate flag |
unsafe void NXOpen.CAE.ModelUpdateSolution.SetDesignVariablesInitialValue | ( | double | initialValue | ) |
Sets the value of the design variables.
Created in NX8.0.1
License requirements: nx_correl_update ("FE Model Update")
initialValue |
unsafe void NXOpen.CAE.ModelUpdateSolution.SetDesignVarLowerBound | ( | int | designVarIndex, |
double | lowerBound | ||
) |
Sets lower bound for a specific design variable
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
lowerBound | new lower bound value of design variable |
unsafe void NXOpen.CAE.ModelUpdateSolution.SetDesignVarUpperBound | ( | int | designVarIndex, |
double | upperBound | ||
) |
Sets upper bound for a specific design variable
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
upperBound | new upper bound value of design variable |
unsafe void NXOpen.CAE.ModelUpdateSolution.SetDesignVarValue | ( | int | designVarIndex, |
double | value | ||
) |
Sets value for a specific design variable
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
value | new value of design variable |
unsafe void NXOpen.CAE.ModelUpdateSolution.SetDesignVarWeight | ( | int | designVarIndex, |
double | weight | ||
) |
Sets weight for a specific design variable
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
weight | new weight value of design variable |
unsafe void NXOpen.CAE.ModelUpdateSolution.SetFreqTargetActive | ( | int | freqTargetIndex, |
bool | active | ||
) |
Sets active status for a specific frequency target
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
freqTargetIndex | index of frequency target |
active | new active status of frequency target |
unsafe void NXOpen.CAE.ModelUpdateSolution.SetFreqTargetWeight | ( | int | freqTargetIndex, |
double | weight | ||
) |
Sets weight for a specific frequency target
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
freqTargetIndex | index of frequency target |
weight | new weight value of frequency target |
unsafe void NXOpen.CAE.ModelUpdateSolution.SetModeShapeTargetActive | ( | int | modeShapeTargetIndex, |
bool | active | ||
) |
Sets active status for a specific mode shape target
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
modeShapeTargetIndex | index of mode shape target |
active | new active status of mode shape target |
unsafe void NXOpen.CAE.ModelUpdateSolution.SetModeShapeTargetWeight | ( | int | modeShapeTargetIndex, |
double | modeShapeWeight | ||
) |
Sets weight for a specific mode shape target
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
modeShapeTargetIndex | index of mode shape target |
modeShapeWeight | new weight value of mode shape target |
unsafe void NXOpen.CAE.ModelUpdateSolution.UpdateDesignVariables | ( | ) |
Update the design variable modeling objects
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateSolution.UpdateFiniteElementModel | ( | ) |
Update the finite element model
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
|
get |
The design variables collection for this meta solution.
Created in NX8.0.1