NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelUpdateOptimOptionsBuilder More...
Public Types | |
enum | MethodChoice { LeastSquares, SteepestDescent, GeneticAlgorithm } |
the method of the optimizer More... | |
enum | SteepestDescMethodChoice { Linear, Fractional } |
the mode of the Steepest Descent method More... | |
Public Member Functions | |
unsafe void | Optimize () |
Do the optimization of model update More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | DesignVarLinearRange [get, set] |
Returns or sets the design variable linear range More... | |
unsafe double | DesignVarWeight [get, set] |
Returns or sets the design variable weight More... | |
unsafe int | GaOptNumGenerations [get, set] |
Returns or sets the genetic algorithm optimizer number of generations More... | |
unsafe int | GaOptNumGenes [get, set] |
Returns or sets the genetic algorithm optimizer number of genes More... | |
unsafe int | GaOptNumIndividuals [get, set] |
Returns or sets the genetic algorithm optimizer number of individuals More... | |
unsafe bool | LeastSqrAutoFilter [get, set] |
Returns or sets the least squares auto filter design variable More... | |
unsafe int | MaxIterations [get, set] |
Returns or sets the maximum iterations More... | |
unsafe NXOpen.CAE.ModelUpdateOptimOptionsBuilder.MethodChoice | Method [get, set] |
Returns or sets the method More... | |
unsafe double | MinImprovement [get, set] |
Returns or sets the minimum improvement More... | |
unsafe double | SteepestDescDVarStep [get, set] |
Returns or sets the steepest descent design variable step More... | |
unsafe int | SteepestDescMaxInnerIter [get, set] |
Returns or sets the steepest descent max inner iterations More... | |
unsafe NXOpen.CAE.ModelUpdateOptimOptionsBuilder.SteepestDescMethodChoice | SteepestDescMethod [get, set] |
Returns or sets the steepest descent method More... | |
Represents a NXOpen.CAE.ModelUpdateOptimOptionsBuilder
To create a new instance of this class, use NXOpen.CAE.ModelUpdateSolution.CreateOptimOptionsBuilder
Created in NX7.5.0
unsafe void NXOpen.CAE.ModelUpdateOptimOptionsBuilder.Optimize | ( | ) |
Do the optimization of model update
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the design variable linear range
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the design variable weight
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the genetic algorithm optimizer number of generations
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the genetic algorithm optimizer number of genes
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the genetic algorithm optimizer number of individuals
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the least squares auto filter design variable
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the maximum iterations
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the minimum improvement
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the steepest descent design variable step
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the steepest descent max inner iterations
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the steepest descent method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")