NXOpen .NET Reference
12.0.0
|
This builder is used to control the mode pairing behavior of a NXOpen.CAE.CorrelSolution More...
Public Types | |
enum | Auto { None, Sequential, Frequency, Mac, FreqMac } |
The automatic pairing rule type More... | |
Public Member Functions | |
unsafe void | AddManualPair (int refModeId, int workModeId) |
Add a manually paired mode pair More... | |
unsafe void | RemoveManualPair (int refModeId, int workModeId) |
Remove a manually paired mode pair More... | |
unsafe void | ClearAllManualPairs () |
Clear all manually paired mode pairs More... | |
Properties | |
unsafe NXOpen.CAE.CorrelModePairingBuilder.Auto | AutomaticRule [get, set] |
Returns or sets the automatic pairing rule More... | |
unsafe double | FrequencyTolerance [get, set] |
Returns or sets the frequency-pairing tolerance More... | |
unsafe double | MacLowerBound [get, set] |
Returns or sets the minimum MAC allowable for pairing by MAC More... | |
This builder is used to control the mode pairing behavior of a NXOpen.CAE.CorrelSolution
To create a new instance of this class, use NXOpen.CAE.CorrelSolution.CreateModePairingBuilder
Created in NX6.0.1
unsafe void NXOpen.CAE.CorrelModePairingBuilder.AddManualPair | ( | int | refModeId, |
int | workModeId | ||
) |
Add a manually paired mode pair
Created in NX7.5.1
License requirements: nx_correl_base ("FE Correlation")
refModeId | Reference mode ID |
workModeId | Work mode ID |
unsafe void NXOpen.CAE.CorrelModePairingBuilder.ClearAllManualPairs | ( | ) |
Clear all manually paired mode pairs
Created in NX7.5.1
License requirements: nx_correl_base ("FE Correlation")
unsafe void NXOpen.CAE.CorrelModePairingBuilder.RemoveManualPair | ( | int | refModeId, |
int | workModeId | ||
) |
Remove a manually paired mode pair
Created in NX7.5.1
License requirements: nx_correl_base ("FE Correlation")
refModeId | Reference mode ID |
workModeId | Work mode ID |
|
getset |
Returns or sets the automatic pairing rule
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the frequency-pairing tolerance
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the minimum MAC allowable for pairing by MAC
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")