NXOpen .NET Reference
12.0.0
|
Represents a collection of durability events. More...
Public Member Functions | |
NXOpen.CAE.ModelUpdateDesignVariable[] | ToArray () |
Returns an array of NXOpen.CAE.ModelUpdateDesignVariable objects. More... | |
unsafe NXOpen.CAE.ModelUpdateDesignVariable | FindObject (string name) |
Finds a design variable event with a specified label. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of durability events.
To obtain an instance of this class, refer to NXOpen.CAE.ModelUpdateSolution
Created in NX8.0.1
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.ModelUpdateDesignVariable NXOpen.CAE.ModelUpdateDesignVariablesCollection.FindObject | ( | string | name | ) |
Finds a design variable event with a specified label.
Created in NX8.0.1
License requirements: nx_adv_durability ("NX Advanced Durability")
name | name of the durability event |
NXOpen.CAE.ModelUpdateDesignVariable [] NXOpen.CAE.ModelUpdateDesignVariablesCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.ModelUpdateDesignVariable objects.
|
get |
Returns the tag of this object.