NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelUpdateSolutionBuilder More...
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.CorrelSolutionBuilder | |
enum | EnumDampingFrftype { FromWorkModel, SpecifyDamping } |
The damping type enum More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties inherited from NXOpen.CAE.CorrelSolutionBuilder | |
unsafe NXOpen.CAE.CorrelSolutionBuilder.EnumDampingFrftype | FrfDampingSource [get, set] |
Returns or sets the option controlling which damping to consider when synthesizing FRF data from analysis results More... | |
unsafe double | HighFrequencyCutoff [get, set] |
Returns or sets the high-frequency cutoff for work modes More... | |
unsafe bool | HighFrequencyFilteringMode [get, set] |
Returns or sets the high-frequency filtering option for work modes More... | |
unsafe double | LowFrequencyCutoff [get, set] |
Returns or sets the low-frequency cutoff for work modes More... | |
unsafe bool | LowFrequencyFilteringMode [get, set] |
Returns or sets the low-frequency filtering option for work modes More... | |
unsafe int | NodeMapSizeLimit [get, set] |
Returns or sets the node map size limit More... | |
unsafe bool | NodeMapSizeLimitActive [get, set] |
Returns or sets the high-frequency filtering option for work modes More... | |
unsafe double | NodeMatchingDistance [get, set] |
Returns or sets the node-matching distance More... | |
unsafe NXOpen.CAE.SimSolution | ReferenceSolution [get, set] |
Returns or sets the reference (test) solution of correlation More... | |
unsafe string | Title [get, set] |
Returns or sets the correlation metasolution name More... | |
unsafe NXOpen.CAE.SimSolution | WorkSolution [get, set] |
Returns or sets the work (analysis) solution of correlation More... | |
Represents a NXOpen.CAE.ModelUpdateSolutionBuilder
To create a new instance of this class, use NXOpen.CAE.ModelUpdateSolutionCollection.CreateSolutionBuilder
Created in NX7.5.0