NXOpen .NET Reference
12.0.0
|
Represents a collection of model update meta solution More...
Public Member Functions | |
NXOpen.CAE.ModelUpdateSolution[] | ToArray () |
Returns an array of NXOpen.CAE.ModelUpdateSolution objects. More... | |
unsafe NXOpen.CAE.ModelUpdateSolutionBuilder | CreateSolutionBuilder (NXOpen.CAE.ModelUpdateSolution solution) |
Creates the builder object of model update meta solution More... | |
unsafe NXOpen.CAE.ModelUpdateSolution | FindObject (string solutionName) |
Finds a model update meta solution with specified solution name More... | |
unsafe NXOpen.CAE.ModelUpdateSensitivityViewerBuilder | CreateSensitivityViewerBuilder (NXOpen.CAE.ModelUpdateSolution solution) |
Creates the builder object of model update sensitivity viewer More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.CAE.ModelUpdateSolution | ActiveSolution [get, set] |
Returns or sets the active solution More... | |
Represents a collection of model update meta solution
To obtain an instance of this class, refer to NXOpen.CAE.CorrelManager
unsafe NXOpen.CAE.ModelUpdateSensitivityViewerBuilder NXOpen.CAE.ModelUpdateSolutionCollection.CreateSensitivityViewerBuilder | ( | NXOpen.CAE.ModelUpdateSolution | solution | ) |
Creates the builder object of model update sensitivity viewer
Created in NX7.5.0
License requirements: nx_correl_update ("FE Model Update")
solution | Model Update setup |
unsafe NXOpen.CAE.ModelUpdateSolutionBuilder NXOpen.CAE.ModelUpdateSolutionCollection.CreateSolutionBuilder | ( | NXOpen.CAE.ModelUpdateSolution | solution | ) |
Creates the builder object of model update meta solution
Created in NX7.5.0
License requirements: None.
solution | Model update solution being edit |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.ModelUpdateSolution NXOpen.CAE.ModelUpdateSolutionCollection.FindObject | ( | string | solutionName | ) |
Finds a model update meta solution with specified solution name
Created in NX7.5.0
License requirements: None.
solutionName | Solution to be found |
NXOpen.CAE.ModelUpdateSolution [] NXOpen.CAE.ModelUpdateSolutionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.ModelUpdateSolution objects.
|
getset |
Returns or sets the active solution
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.