NXOpen .NET Reference
12.0.0
|
Represents NXOpen.CAE.ModelUpdateSensitivityViewerBuilder More...
Public Member Functions | |
unsafe void | GetTargetIds (out int[] targetIds) |
Gets the target IDs More... | |
unsafe void | SetTargetIds (int[] targetIds) |
Sets the terget IDs More... | |
unsafe string[] | GetDesignVariableLabels () |
Gets the design variable labels More... | |
unsafe void | SetDesignVariableLabels (string[] designVaraibleLabels) |
Sets the design variable labels More... | |
unsafe double[] | GetSensitivityValues () |
Gets the sensitivity values More... | |
unsafe void | SetSensitivityValues (double[] sensitivityValues) |
Sets the sensitivity values More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents NXOpen.CAE.ModelUpdateSensitivityViewerBuilder
To create a new instance of this class, use NXOpen.CAE.ModelUpdateSolutionCollection.CreateSensitivityViewerBuilder
Created in NX6.0.0
unsafe string [] NXOpen.CAE.ModelUpdateSensitivityViewerBuilder.GetDesignVariableLabels | ( | ) |
Gets the design variable labels
Created in NX6.0.0
License requirements: nx_correl_update ("FE Model Update")
unsafe double [] NXOpen.CAE.ModelUpdateSensitivityViewerBuilder.GetSensitivityValues | ( | ) |
Gets the sensitivity values
Created in NX6.0.0
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateSensitivityViewerBuilder.GetTargetIds | ( | out int[] | targetIds | ) |
Gets the target IDs
Created in NX6.0.0
License requirements: nx_correl_update ("FE Model Update")
targetIds | SM allocated array containing the targets ID |
unsafe void NXOpen.CAE.ModelUpdateSensitivityViewerBuilder.SetDesignVariableLabels | ( | string[] | designVaraibleLabels | ) |
Sets the design variable labels
Created in NX6.0.0
License requirements: nx_correl_update ("FE Model Update")
designVaraibleLabels | The design variable labels |
unsafe void NXOpen.CAE.ModelUpdateSensitivityViewerBuilder.SetSensitivityValues | ( | double[] | sensitivityValues | ) |
Sets the sensitivity values
Created in NX6.0.0
License requirements: nx_correl_update ("FE Model Update")
sensitivityValues | The sensitivity values |
unsafe void NXOpen.CAE.ModelUpdateSensitivityViewerBuilder.SetTargetIds | ( | int[] | targetIds | ) |
Sets the terget IDs
Created in NX6.0.0
License requirements: nx_correl_update ("FE Model Update")
targetIds | The target IDs |