NXOpen .NET Reference
12.0.0
|
Represents the correl manager that contains all correl and pre-test objects More...
Public Member Functions | |
unsafe NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder | CreateModelUpdateDesignVariablesRapidCreateBuilderBuilder () |
Creates a builder for rapid creation of design variables. More... | |
unsafe NXOpen.CAE.CorrelApplyAlignmentFromBuilder | CreateCorrelApplyAlignmentFromBuilder (NXOpen.CAE.SimSolution solution) |
Creates a NXOpen.CAE.CorrelApplyAlignmentFromBuilder More... | |
unsafe NXOpen.CAE.CorrelFineTuneAlignmentBuilder | CreateCorrelFineTuneAlignmentBuilder (NXOpen.CAE.SimSolution solution) |
Creates a NXOpen.CAE.CorrelFineTuneAlignmentBuilder More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.CAE.CorrelSolutionCollection | Solutions [get] |
Returns the correl solution collection belonging to this sim part More... | |
NXOpen.CAE.PreTestSolutionCollection | PreTests [get] |
Returns the pre-test collection belonging to this sim part. More... | |
NXOpen.CAE.ModelUpdateSolutionCollection | ModelUpdates [get] |
Returns the model update solution collection belonging to this sim part More... | |
Represents the correl manager that contains all correl and pre-test objects
To obtain an instance of this class, refer to NXOpen.CAE.SimSimulation
Created in NX6.0.0
unsafe NXOpen.CAE.CorrelApplyAlignmentFromBuilder NXOpen.CAE.CorrelManager.CreateCorrelApplyAlignmentFromBuilder | ( | NXOpen.CAE.SimSolution | solution | ) |
Creates a NXOpen.CAE.CorrelApplyAlignmentFromBuilder
Created in NX9.0.0
License requirements: nx_correl_base ("FE Correlation")
solution | Correlation setup |
unsafe NXOpen.CAE.CorrelFineTuneAlignmentBuilder NXOpen.CAE.CorrelManager.CreateCorrelFineTuneAlignmentBuilder | ( | NXOpen.CAE.SimSolution | solution | ) |
Creates a NXOpen.CAE.CorrelFineTuneAlignmentBuilder
Created in NX9.0.0
License requirements: nx_correl_base ("FE Correlation")
solution |
unsafe NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder NXOpen.CAE.CorrelManager.CreateModelUpdateDesignVariablesRapidCreateBuilderBuilder | ( | ) |
Creates a builder for rapid creation of design variables.
Created in NX8.0.1
License requirements: nx_correl_update ("FE Model Update")
|
get |
Returns the model update solution collection belonging to this sim part
Created in NX7.5.0
|
get |
Returns the pre-test collection belonging to this sim part.
Created in NX7.5.0
|
get |
Returns the correl solution collection belonging to this sim part
Created in NX3.0.0
|
get |
Returns the tag of this object.