NXOpen .NET Reference
12.0.0
|
This builder is used to nudge the alignment by a fine adjustment More...
Public Types | |
enum | DistanceVector { Xc, Yc, Zc, NegXc, NegYc, NegZc } |
the distance vector enumeration for the alignment nudge More... | |
enum | AngleVector { Xc, Yc, Zc, NegXc, NegYc, NegZc } |
the angle vector enumeration for the alignment nudge More... | |
Public Member Functions | |
unsafe void | MoveButton () |
The move button to nudge alignment by the defined distance along the selected distance vector More... | |
unsafe void | RotateButton () |
The rotate button to nudge alignment by the defined angle via the selected angle vector More... | |
Properties | |
unsafe NXOpen.CAE.CorrelFineTuneAlignmentBuilder.AngleVector | AngleEnum [get, set] |
Returns or sets the angle vector enumeration More... | |
unsafe NXOpen.Expression | AngularExp [get] |
Returns the angular expression More... | |
unsafe NXOpen.CAE.CorrelFineTuneAlignmentBuilder.DistanceVector | DistanceEnum [get, set] |
Returns or sets the distance vector enumeration More... | |
unsafe NXOpen.Expression | DistanceExp [get] |
Returns the distance expression More... | |
This builder is used to nudge the alignment by a fine adjustment
To create a new instance of this class, use NXOpen.CAE.CorrelManager.CreateCorrelFineTuneAlignmentBuilder
Created in NX9.0.0
unsafe void NXOpen.CAE.CorrelFineTuneAlignmentBuilder.MoveButton | ( | ) |
The move button to nudge alignment by the defined distance along the selected distance vector
Created in NX9.0.0
License requirements: nx_correl_base ("FE Correlation")
unsafe void NXOpen.CAE.CorrelFineTuneAlignmentBuilder.RotateButton | ( | ) |
The rotate button to nudge alignment by the defined angle via the selected angle vector
Created in NX9.0.0
License requirements: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the angle vector enumeration
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
get |
Returns the angular expression
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the distance vector enumeration
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
get |
Returns the distance expression
Created in NX9.0.0
License requirements: None.