NXOpen .NET Reference
12.0.0
|
Represents a collection of correl meta solution More...
Public Member Functions | |
NXOpen.CAE.CorrelSolution[] | ToArray () |
Returns an array of NXOpen.CAE.CorrelSolution objects. More... | |
unsafe NXOpen.CAE.CorrelSolutionBuilder | CreateSolutionBuilder (NXOpen.CAE.CorrelSolution solution) |
Creates the builder object of correl meta solution More... | |
unsafe NXOpen.CAE.ShapeMetricViewerBuilder | CreateShapeMetricViewerBuilder (NXOpen.CAE.CorrelSolution solution) |
Creates the builder object of correl shape metric viewer More... | |
unsafe NXOpen.CAE.ComacViewerBuilder | CreateComacViewerBuilder () |
Creates the builder object of correl comac matrix viewer More... | |
unsafe string | GetValidSolutionName () |
Returns next valid correlation solution name More... | |
unsafe NXOpen.CAE.CorrelSolution | CloneSolution (NXOpen.CAE.CorrelSolution oldSolution, string suggestedName) |
Clones a correl meta solution More... | |
unsafe NXOpen.CAE.CorrelSolution | FindObject (string solutionName) |
Finds a correl meta solution with specified solution name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.CAE.CorrelSolution | ActiveSolution [get, set] |
Returns or sets the active solution More... | |
Represents a collection of correl meta solution
To obtain an instance of this class, refer to NXOpen.CAE.CorrelManager
Created in NX6.0.0
unsafe NXOpen.CAE.CorrelSolution NXOpen.CAE.CorrelSolutionCollection.CloneSolution | ( | NXOpen.CAE.CorrelSolution | oldSolution, |
string | suggestedName | ||
) |
Clones a correl meta solution
Created in NX5.0.0
License requirements: None.
oldSolution | the NXOpen.CAE.SimSolution to be cloned |
suggestedName | name to use instead of default name (may be NULL) |
unsafe NXOpen.CAE.ComacViewerBuilder NXOpen.CAE.CorrelSolutionCollection.CreateComacViewerBuilder | ( | ) |
Creates the builder object of correl comac matrix viewer
Created in NX6.0.0
License requirements: nx_correl_base ("FE Correlation")
unsafe NXOpen.CAE.ShapeMetricViewerBuilder NXOpen.CAE.CorrelSolutionCollection.CreateShapeMetricViewerBuilder | ( | NXOpen.CAE.CorrelSolution | solution | ) |
Creates the builder object of correl shape metric viewer
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
solution | Correlation setup |
unsafe NXOpen.CAE.CorrelSolutionBuilder NXOpen.CAE.CorrelSolutionCollection.CreateSolutionBuilder | ( | NXOpen.CAE.CorrelSolution | solution | ) |
Creates the builder object of correl meta solution
Created in NX5.0.0
License requirements: None.
solution |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.CorrelSolution NXOpen.CAE.CorrelSolutionCollection.FindObject | ( | string | solutionName | ) |
Finds a correl meta solution with specified solution name
Created in NX5.0.0
License requirements: None.
solutionName | Solution to be found |
unsafe string NXOpen.CAE.CorrelSolutionCollection.GetValidSolutionName | ( | ) |
Returns next valid correlation solution name
Created in NX5.0.0
License requirements: None.
NXOpen.CAE.CorrelSolution [] NXOpen.CAE.CorrelSolutionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.CorrelSolution objects.
|
getset |
Returns or sets the active solution
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.