NXOpen .NET Reference
12.0.0
|
Represents the correlation MAC matrix viewer builder More...
Public Member Functions | |
unsafe void | Init (NXOpen.CAE.CorrelSolution solution, double[] comacsValues, int[] nodeIndex, int[] dofIndex) |
Access the reference modes More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the correlation MAC matrix viewer builder
To create a new instance of this class, use NXOpen.CAE.CorrelSolutionCollection.CreateComacViewerBuilder
Created in NX6.0.0
unsafe void NXOpen.CAE.ComacViewerBuilder.Init | ( | NXOpen.CAE.CorrelSolution | solution, |
double[] | comacsValues, | ||
int[] | nodeIndex, | ||
int[] | dofIndex | ||
) |
Access the reference modes
Created in NX6.0.2
License requirements: nx_correl_base ("FE Correlation")
solution | Correlation to display COMAC value |
comacsValues | COMAC Value |
nodeIndex | Node Index |
dofIndex | Dof Index |