NXOpen .NET Reference
12.0.0
|
Represents a collection of pre-test setups More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.CAE.PreTestSolution | ActivePretest [get, set] |
Returns or sets the active pre-test More... | |
Represents a collection of pre-test setups
To obtain an instance of this class, refer to NXOpen.CAE.CorrelManager
Created in NX7.5.0
unsafe NXOpen.CAE.PreTestSolution NXOpen.CAE.PreTestSolutionCollection.ClonePretest | ( | NXOpen.CAE.PreTestSolution | source | ) |
Clone a pre-test
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
source | Pre-Test to be cloned |
unsafe NXOpen.CAE.AutoMacViewerBuilder NXOpen.CAE.PreTestSolutionCollection.CreateAutoMacViewerBuilder | ( | NXOpen.TaggedObject | macInput | ) |
Creates an AutoMAC results display builder
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
macInput | Mac Input. |
unsafe NXOpen.CAE.PreTestExciterConfigBuilder NXOpen.CAE.PreTestSolutionCollection.CreateExciterConfigBuilder | ( | NXOpen.CAE.PreTestExciterConfig | exciterConfig | ) |
Creates a exciter configuration dialog builder
Created in NX8.0.0
License requirements: nx_correl_base ("FE Correlation")
exciterConfig | Exciter Configuration being edited. |
unsafe NXOpen.CAE.PreTestSolutionBuilder NXOpen.CAE.PreTestSolutionCollection.CreatePretestBuilder | ( | NXOpen.CAE.PreTestSolution | pretest | ) |
Creates a pre-test dialog builder
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
pretest | Edited Pre-Test. Can be NULL if creating a new Pre-Test. |
unsafe NXOpen.CAE.PreTestDofSetBuilder NXOpen.CAE.PreTestSolutionCollection.CreatePretestDofsetBuilder | ( | NXOpen.CAE.PreTestDofSet | dofset | ) |
Creates a dof set dialog builder
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
dofset | Dof Set being edited. |
unsafe NXOpen.CAE.PreTestSensorConfigBuilder NXOpen.CAE.PreTestSolutionCollection.CreateSensorConfigBuilder | ( | NXOpen.CAE.PreTestSensorConfig | sensorConfig | ) |
Creates a sensor configuration dialog builder
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
sensorConfig | Sensor Configuration being edited. |
unsafe void NXOpen.CAE.PreTestSolutionCollection.DeletePretest | ( | NXOpen.CAE.PreTestSolution | pretest | ) |
Delete a pre-test
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
pretest | Pre-Test to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PreTestSolution NXOpen.CAE.PreTestSolutionCollection.FindObject | ( | string | name | ) |
Finds a pre-test setup with specified name
Created in NX7.5.0
License requirements: None.
name | Pre-Test name to be found |
NXOpen.CAE.PreTestSolution [] NXOpen.CAE.PreTestSolutionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PreTestSolution objects.
|
getset |
Returns or sets the active pre-test
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
get |
Returns the tag of this object.