NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.PreTestDofSet builder More...
Properties | |
unsafe NXOpen.CAE.CaeDOFSet | DofSetSelect [get, set] |
Returns or sets the referrenced NXOpen.CAE.CaeDOFSet More... | |
unsafe NXOpen.CAE.SelectFENodeList | Nodes [get] |
Returns the selected nodes More... | |
unsafe bool | NodesEnabled [get, set] |
Returns or sets the manual selection toggle value More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.PreTestDofSet builder
To create a new instance of this class, use NXOpen.CAE.PreTestSolutionCollection.CreatePretestDofsetBuilder
Created in NX7.5.0
|
getset |
Returns or sets the referrenced NXOpen.CAE.CaeDOFSet
Created in NX7.5.0
License requirements to get this property: nx_correl_base ("FE Correlation")
License requirements to set this property: nx_correl_base ("FE Correlation")
|
get |
Returns the selected nodes
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the manual selection toggle value
Created in NX7.5.0
License requirements to get this property: nx_correl_base ("FE Correlation")
License requirements to set this property: nx_correl_base ("FE Correlation")