NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.PreTestSensorConfig builder More...
Public Types | |
enum | AlgorithmChoiceType { MinMac } |
Selected algorithm for the sensor selection More... | |
Properties | |
unsafe NXOpen.CAE.PreTestSensorConfigBuilder.AlgorithmChoiceType | AlgorithmChoice [get, set] |
Returns or sets the sensor selection algorithm More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe int | NumTriaxialSensors [get, set] |
Returns or sets the number of triaxial sensors to select More... | |
unsafe int | NumUniaxialSensors [get, set] |
Returns or sets the number of uniaxial sensors to select More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.PreTestSensorConfig builder
To create a new instance of this class, use NXOpen.CAE.PreTestSolutionCollection.CreateSensorConfigBuilder
Default values.
Property | Value |
---|---|
AlgorithmChoice |
MinMac |
NumTriaxialSensors |
0 |
NumUniaxialSensors |
10 |
Created in NX7.5.0
|
getset |
Returns or sets the sensor selection algorithm
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the number of triaxial sensors to select
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the number of uniaxial sensors to select
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")