NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.PreTestSolution builder More...
Public Types | |
enum | ModeConversionType { SignedAmplitude, ComplexTransform } |
Enum type for the complex mode conversion settings More... | |
Properties | |
unsafe double | HighFrequencyCutoff [get, set] |
Returns or sets the high-frequency cutoff More... | |
unsafe bool | HighFrequencyFilteringMode [get, set] |
Returns or sets the high-frequency filtering option More... | |
unsafe double | LowFrequencyCutoff [get, set] |
Returns or sets the low-frequency cutoff More... | |
unsafe bool | LowFrequencyFilteringMode [get, set] |
Returns or sets the low-frequency filtering option More... | |
unsafe string | Name [get, set] |
Returns or sets the pre-test name More... | |
unsafe NXOpen.CAE.SimSolution | Solution [get, set] |
Returns or sets the pre-test working solution More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.PreTestSolution builder
To create a new instance of this class, use NXOpen.CAE.PreTestSolutionCollection.CreatePretestBuilder
Created in NX7.5.0
|
getset |
Returns or sets the high-frequency cutoff
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the high-frequency filtering option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the low-frequency cutoff
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the low-frequency filtering option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the pre-test name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the pre-test working solution
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")