NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.PreTestExciterConfig builder More...
Public Types | |
enum | MethodChoiceType { AutomaticNmif, Manual } |
Selected method for the exciter selection More... | |
enum | OffAxisAngleChoiceType { None, Angle45, Angle30 } |
Selected off axis angle for the exciter selection More... | |
Properties | |
unsafe double | DampingRatio [get, set] |
Returns or sets the damping ratio More... | |
unsafe NXOpen.CAE.PreTestExciterConfigBuilder.MethodChoiceType | MethodChoice [get, set] |
Returns or sets the exciter selection method More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe double | NmifThreshold [get, set] |
Returns or sets the damping ratio More... | |
unsafe NXOpen.CAE.PreTestExciterConfigBuilder.OffAxisAngleChoiceType | OffAxisAngleChoice [get, set] |
Returns or sets the off axis angle choice More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.PreTestExciterConfig builder
To create a new instance of this class, use NXOpen.CAE.PreTestSolutionCollection.CreateExciterConfigBuilder
Default values.
Property | Value |
---|---|
DampingRatio |
1.0 |
MethodChoice |
AutomaticNmif |
NmifThreshold |
0.3 |
OffAxisAngleChoice |
None |
Created in NX8.0.0
|
getset |
Returns or sets the damping ratio
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the exciter selection method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the name
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the damping ratio
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
getset |
Returns or sets the off axis angle choice
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")