NXOpen .NET Reference
12.0.0
|
This class is the builder that is used for the rapid creation of design variables. More...
Public Types | |
enum | DesignVariableTypeEnum { Material, Physical } |
The enum for the design variable type. More... | |
enum | MaterialTypesEnum { Mat1, Mat2, Mat3, Mat8, Mat9 } |
The enum for the material type. More... | |
enum | PhysicalTypesEnum { Pbar, Pbarl, Pbeam, Pbeaml, Pbush, Pdamp, Pelas, Pgap, Pmass, Prod, Pshear, Pshell, Ptube, Pvisc } |
The enum for the physical type. More... | |
Public Member Functions | |
unsafe void | SelectEntity (string entityName) |
This command selects one entity. More... | |
unsafe void | SelectAllEntities () |
This command selects all the entities. More... | |
unsafe void | DeselectAllEntities () |
This command deselects all the entities. More... | |
unsafe void | SelectField (string field) |
This command selects one field. More... | |
unsafe void | SelectAllFields () |
This command selects all the fields. More... | |
unsafe void | DeselectAllFields () |
This command deselects all the fields. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | CardName [get, set] |
Returns or sets the card name More... | |
unsafe NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder.DesignVariableTypeEnum | DesignVariableType [get, set] |
Returns or sets the design variable type More... | |
unsafe bool | HasInitialValue [get, set] |
Returns or sets the has initial value More... | |
unsafe bool | HasLowerBound [get, set] |
Returns or sets the has lower bound More... | |
unsafe bool | HasUpperBound [get, set] |
Returns or sets the has upper bound More... | |
unsafe double | InitialValue [get, set] |
Returns or sets the initial value More... | |
unsafe double | LowerBound [get, set] |
Returns or sets the lower bound More... | |
unsafe NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder.MaterialTypesEnum | MaterialTypes [get, set] |
Returns or sets the material types More... | |
unsafe string | NameSeed [get, set] |
Returns or sets the name seed More... | |
unsafe NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder.PhysicalTypesEnum | PhysicalTypes [get, set] |
Returns or sets the physical types More... | |
unsafe double | UpperBound [get, set] |
Returns or sets the upper bound More... | |
This class is the builder that is used for the rapid creation of design variables.
To create a new instance of this class, use NXOpen.CAE.CorrelManager.CreateModelUpdateDesignVariablesRapidCreateBuilderBuilder
Created in NX8.0.1
unsafe void NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder.DeselectAllEntities | ( | ) |
This command deselects all the entities.
Created in NX8.0.1
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder.DeselectAllFields | ( | ) |
This command deselects all the fields.
Created in NX8.0.1
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder.SelectAllEntities | ( | ) |
This command selects all the entities.
Created in NX8.0.1
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder.SelectAllFields | ( | ) |
This command selects all the fields.
Created in NX8.0.1
License requirements: nx_correl_update ("FE Model Update")
unsafe void NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder.SelectEntity | ( | string | entityName | ) |
This command selects one entity.
Created in NX8.0.1
License requirements: nx_correl_update ("FE Model Update")
entityName |
unsafe void NXOpen.CAE.ModelUpdateDesignVariablesRapidCreateBuilder.SelectField | ( | string | field | ) |
This command selects one field.
Created in NX8.0.1
License requirements: nx_correl_update ("FE Model Update")
field |
|
getset |
Returns or sets the card name
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the design variable type
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the has initial value
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the has lower bound
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the has upper bound
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the initial value
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the lower bound
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the material types
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the name seed
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the physical types
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")
|
getset |
Returns or sets the upper bound
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_correl_update ("FE Model Update")