NXOpen .NET Reference
12.0.0
|
This class represents a Finite Element Model Occurrence. More...
Public Member Functions | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the object within the NXOpen.CAE.FEModelOccurrence context, with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.Assemblies.Component | GetComponent () |
Gets the NXOpen.Assemblies.Component associated with this object More... | |
unsafe void | GetLabelOffsets (out int nodeOffset, out int elemOffset, out int csysOffset) |
Returns node, element, and csys offset of the femodel occurrence More... | |
unsafe void | GetOccEntityLabelOffsets (out int nodeOffset, out int elemOffset, out int csysOffset, out int physOffset, out int groupOffset, out int plyOffset) |
Returns node, element, csys, physical, group, and ply offset of the femodel occurrence More... | |
unsafe void | SetLabelOffsets (int nodeOffset, int elemOffset, int csysOffset) |
Sets node, element, and csys offset of the femodel occurrence More... | |
unsafe void | SetOccEntityLabelOffsets (int nodeOffset, int elemOffset, int csysOffset, int physOffset, int groupOffset, int plyOffset) |
Sets node, element, csys, physical, group, and ply offset of the femodel occurrence More... | |
unsafe NXOpen.CAE.FEModelOccAttribute | GetAttributes () |
Get the femodel occurrence attributes More... | |
unsafe NXOpen.CAE.FEModelOccurrence[] | GetChildren () |
Returns the child components of this component More... | |
Properties | |
unsafe NXOpen.CAE.IFEModel | Parent [get] |
Returns the parent fem of this object, can be a null reference (Nothing in Visual Basic) More... | |
Properties inherited from NXOpen.CAE.IFEModel | |
unsafe NXOpen.CAE.Connections.Folder | ConnectionsContainer [get] |
Returns the universal connection container. More... | |
unsafe NXOpen.CAE.FEElementLabelMap | FeelementLabelMap [get] |
Returns a CAE.FEElement Label to CAE.FEElement Map for this Interface to the Finite Element Model. More... | |
unsafe NXOpen.CAE.FENodeLabelMap | FenodeLabelMap [get] |
Returns a CAE.FENode Label to CAE.FENode Map for this Interface to the Finite Element Model. More... | |
unsafe NXOpen.CAE.IMeshManager | MeshManager [get] |
Returns the IMeshManager More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.CAE.IHierarchicalFEModel | |
NXOpen.CAE.IFEModel | Parent [get] |
Returns the parent fem of this object, can be a null reference (Nothing in Visual Basic) More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
This class represents a Finite Element Model Occurrence.
Only one instance of this class will exist in each sim part file
An instance of this class can not be obtained
Created in NX5.0.0
unsafe NXOpen.TaggedObject NXOpen.CAE.FEModelOccurrence.Find | ( | string | journalIdentifier | ) |
Finds the object within the NXOpen.CAE.FEModelOccurrence context, with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
unsafe NXOpen.CAE.FEModelOccAttribute NXOpen.CAE.FEModelOccurrence.GetAttributes | ( | ) |
Get the femodel occurrence attributes
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.FEModelOccurrence [] NXOpen.CAE.FEModelOccurrence.GetChildren | ( | ) |
Returns the child components of this component
Created in NX6.0.0
License requirements: None.
Implements NXOpen.CAE.IHierarchicalFEModel.
unsafe NXOpen.Assemblies.Component NXOpen.CAE.FEModelOccurrence.GetComponent | ( | ) |
Gets the NXOpen.Assemblies.Component associated with this object
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.CAE.FEModelOccurrence.GetLabelOffsets | ( | out int | nodeOffset, |
out int | elemOffset, | ||
out int | csysOffset | ||
) |
Returns node, element, and csys offset of the femodel occurrence
Created in NX6.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.FEModelOccurrence.GetOccEntityLabelOffsets instead.
License requirements: nx_masterfem ("Finite Element Modeling")
nodeOffset | node offset |
elemOffset | element offset |
csysOffset | csys offset |
unsafe void NXOpen.CAE.FEModelOccurrence.GetOccEntityLabelOffsets | ( | out int | nodeOffset, |
out int | elemOffset, | ||
out int | csysOffset, | ||
out int | physOffset, | ||
out int | groupOffset, | ||
out int | plyOffset | ||
) |
Returns node, element, csys, physical, group, and ply offset of the femodel occurrence
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
nodeOffset | node offset |
elemOffset | element offset |
csysOffset | csys offset |
physOffset | physical offset |
groupOffset | group offset |
plyOffset | ply offset |
unsafe void NXOpen.CAE.FEModelOccurrence.SetLabelOffsets | ( | int | nodeOffset, |
int | elemOffset, | ||
int | csysOffset | ||
) |
Sets node, element, and csys offset of the femodel occurrence
Created in NX6.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.FEModelOccurrence.SetOccEntityLabelOffsets instead.
License requirements: nx_masterfem ("Finite Element Modeling")
nodeOffset | node offset |
elemOffset | element offset |
csysOffset | csys offset |
unsafe void NXOpen.CAE.FEModelOccurrence.SetOccEntityLabelOffsets | ( | int | nodeOffset, |
int | elemOffset, | ||
int | csysOffset, | ||
int | physOffset, | ||
int | groupOffset, | ||
int | plyOffset | ||
) |
Sets node, element, csys, physical, group, and ply offset of the femodel occurrence
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
nodeOffset | node offset |
elemOffset | element offset |
csysOffset | csys offset |
physOffset | physical offset |
groupOffset | group offset |
plyOffset | ply offset |
|
get |
Returns the parent fem of this object, can be a null reference (Nothing in Visual Basic)
Created in NX6.0.0
License requirements: None.