NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.DatumTarget objects More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.DatumTarget objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX4.0.0
unsafe NXOpen.Annotations.ArbitraryTarget NXOpen.Annotations.DatumTargetCollection.CreateArbitraryTarget | ( | NXOpen.Annotations.ArbitraryTargetData | targetData, |
NXOpen.Annotations.PmiData | data, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a PMI arbitrary target
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
targetData | Arbitrary target data |
data | PMI data |
annotationPlane | Annotation plane on which the datum target lies |
origin | Origin for the datum target |
leader | Specifies the leaders for the datum target |
unsafe NXOpen.Annotations.DraftingArbitraryTarget NXOpen.Annotations.DatumTargetCollection.CreateArbitraryTarget | ( | NXOpen.Annotations.ArbitraryTargetData | targetData, |
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a drafting arbitrary target
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
targetData | Arbitrary target data |
origin | Origin for the datum target |
leader | Specifies the leaders for the datum target |
unsafe NXOpen.Annotations.CircularTarget NXOpen.Annotations.DatumTargetCollection.CreateCircularTarget | ( | NXOpen.Annotations.CircularTargetData | targetData, |
NXOpen.Annotations.PmiData | data, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a PMI circular target
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
targetData | Circular target data |
data | PMI data |
annotationPlane | Annotation plane on which the datum target lies |
origin | Origin for the datum target |
leader | Specifies the leaders for the datum target |
unsafe NXOpen.Annotations.LineTarget NXOpen.Annotations.DatumTargetCollection.CreateLineTarget | ( | NXOpen.Annotations.DatumTargetData | targetData, |
NXOpen.Annotations.PmiData | pmiData, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a PMI line target
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
targetData | Datum target data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the datum target lies |
origin | Origin for the datum target |
leader | Specifies the leaders for the datum target |
unsafe NXOpen.Annotations.DraftingLineTarget NXOpen.Annotations.DatumTargetCollection.CreateLineTarget | ( | NXOpen.Annotations.DatumTargetData | targetData, |
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a drafting line target
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
targetData | Datum target data |
origin | Origin for the datum target |
leader | Specifies the leaders for the datum target |
unsafe NXOpen.Annotations.PointTarget NXOpen.Annotations.DatumTargetCollection.CreatePointTarget | ( | NXOpen.Annotations.DatumTargetData | targetData, |
NXOpen.Annotations.PmiData | pmiData, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a PMI point target
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
targetData | Datum target data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the datum target lies |
origin | Origin for the datum target |
leader | Specifies the leaders for the datum target |
unsafe NXOpen.Annotations.DraftingPointTarget NXOpen.Annotations.DatumTargetCollection.CreatePointTarget | ( | NXOpen.Annotations.DatumTargetData | targetData, |
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a drafting point target
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
targetData | Datum target data |
origin | Origin for the datum target |
leader | Specifies the leaders for the datum target |
unsafe NXOpen.Annotations.RectangularTarget NXOpen.Annotations.DatumTargetCollection.CreateRectangularTarget | ( | NXOpen.Annotations.RectangularTargetData | targetData, |
NXOpen.Annotations.PmiData | pmiData, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a PMI rectangular target
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
targetData | Rectangular target data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the datum target lies |
origin | Origin for the datum target |
leader | Specifies the leaders for the datum target |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.ArbitraryTargetData NXOpen.Annotations.DatumTargetCollection.NewArbitraryTargetData | ( | ) |
Creates a new ArbitraryTargetData object
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.CircularTargetData NXOpen.Annotations.DatumTargetCollection.NewCircularTargetData | ( | ) |
Creates a new CircularTargetData object
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.RectangularTargetData NXOpen.Annotations.DatumTargetCollection.NewRectangularTargetData | ( | ) |
Creates a new RectangularTargetData object
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.DatumTargetData NXOpen.Annotations.DatumTargetCollection.NewTargetData | ( | ) |
Creates a new DatumTargetData object
Created in NX4.0.0
License requirements: None.
NXOpen.Annotations.DatumTarget [] NXOpen.Annotations.DatumTargetCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.DatumTarget objects.
|
get |
Returns the tag of this object.