NXOpen .NET Reference
12.0.0
|
Represents PMI(Product and Manufacturing Information) data More...
Public Member Functions | |
unsafe NXOpen.Annotations.BusinessModifier[] | GetBusinessModifiers () |
Returns the business modifiers More... | |
unsafe void | SetBusinessModifiers (NXOpen.Annotations.BusinessModifier[] businessModifiers) |
Sets the business modifiers More... | |
unsafe NXOpen.Annotations.AssociatedObject | GetAssociatedObject () |
Returns the associated object More... | |
unsafe void | SetAssociatedObject (NXOpen.Annotations.AssociatedObject assocObj) |
Sets the associated object More... | |
unsafe int | GetIndex () |
Returns the index More... | |
unsafe void | SetIndex (int index) |
Sets the index More... | |
unsafe int | GetNumAssociatedObjectsSets () |
Returns the numbers of associated objects list More... | |
unsafe void | SetNumAssociatedObjectsSets (int numAssocObjectsSets) |
Sets the number of associated objects list More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents PMI(Product and Manufacturing Information) data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.AssociatedObject NXOpen.Annotations.PmiData.GetAssociatedObject | ( | ) |
Returns the associated object
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.BusinessModifier [] NXOpen.Annotations.PmiData.GetBusinessModifiers | ( | ) |
Returns the business modifiers
Created in NX4.0.0
License requirements: None.
unsafe int NXOpen.Annotations.PmiData.GetIndex | ( | ) |
Returns the index
Created in NX5.0.0
License requirements: None.
unsafe int NXOpen.Annotations.PmiData.GetNumAssociatedObjectsSets | ( | ) |
Returns the numbers of associated objects list
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Annotations.PmiData.SetAssociatedObject | ( | NXOpen.Annotations.AssociatedObject | assocObj | ) |
Sets the associated object
Created in NX4.0.0
License requirements: None.
assocObj | List of new associated objects |
unsafe void NXOpen.Annotations.PmiData.SetBusinessModifiers | ( | NXOpen.Annotations.BusinessModifier[] | businessModifiers | ) |
Sets the business modifiers
Created in NX4.0.0
License requirements: None.
businessModifiers | List of new business modifiers |
unsafe void NXOpen.Annotations.PmiData.SetIndex | ( | int | index | ) |
Sets the index
Created in NX5.0.0
License requirements: None.
index |
unsafe void NXOpen.Annotations.PmiData.SetNumAssociatedObjectsSets | ( | int | numAssocObjectsSets | ) |
Sets the number of associated objects list
Created in NX10.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
numAssocObjectsSets |