NXOpen .NET Reference
12.0.0
|
Represents datum target data More...
Public Member Functions | |
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences | GetSimpleDraftingAidPreferences () |
Returns the SimpleDraftingAidPreferences object More... | |
unsafe void | SetSimpleDraftingAidPreferences (NXOpen.Annotations.SimpleDraftingAidPreferences preferences) |
Sets the SimpleDraftingAidPreferences object More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe string | DatumLabel [get, set] |
Returns or sets the datum label. More... | |
unsafe int | Index [get, set] |
Returns or sets the target index. More... | |
Represents datum target data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences NXOpen.Annotations.DatumTargetData.GetSimpleDraftingAidPreferences | ( | ) |
Returns the SimpleDraftingAidPreferences object
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.DatumTargetData.SetSimpleDraftingAidPreferences | ( | NXOpen.Annotations.SimpleDraftingAidPreferences | preferences | ) |
Sets the SimpleDraftingAidPreferences object
Created in NX4.0.0
License requirements: None.
preferences | New datum target preferences |
|
getset |
Returns or sets the datum label.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the target index.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.