NXOpen .NET Reference
12.0.0
|
Represents a drafting line datum target More...
Properties | |
unsafe NXOpen.Point3d | EndPointCoordinates [get] |
Returns the target end point coordinates More... | |
unsafe NXOpen.Point3d | StartPointCoordinates [get] |
Returns the target start point coordinates More... | |
Properties inherited from NXOpen.Annotations.ILineTarget | |
NXOpen.Point3d | EndPointCoordinates [get] |
Returns the target end point coordinates More... | |
NXOpen.Point3d | StartPointCoordinates [get] |
Returns the target start point coordinates More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Annotations.DraftingDatumTarget | |
unsafe NXOpen.Annotations.PointTarget | ConvertToPointTarget () |
Converts a datum target line or area to a datum target point. More... | |
unsafe NXOpen.Annotations.LineTarget | ConvertToLineTarget () |
Converts a datum target point or area to a datum target line. More... | |
unsafe NXOpen.Annotations.ArbitraryTarget | ConvertToAreaTarget () |
Converts a datum target point, line, or non-rectangular area to a rectangular area. More... | |
unsafe NXOpen.Annotations.DraftingPointTarget | ConvertToDraftingPointTarget () |
Converts a drafting datum target line or area to a drafting datum target point. More... | |
unsafe NXOpen.Annotations.DraftingLineTarget | ConvertToDraftingLineTarget () |
Converts a drafting datum target point or area to a drafting datum target line. More... | |
unsafe NXOpen.Annotations.DraftingArbitraryTarget | ConvertToDraftingAreaTarget () |
Converts a drafting datum target point, line, or non-rectangular area to a drafting rectangular area. More... | |
Represents a drafting line datum target
To create or edit an instance of this class, use NXOpen.Annotations.DraftingDatumTargetBuilder
Created in NX4.0.0
|
get |
Returns the target end point coordinates
Created in NX4.0.0
License requirements: None.
|
get |
Returns the target start point coordinates
Created in NX4.0.0
License requirements: None.