NXOpen .NET Reference
12.0.0
|
Represents interface class for line datum target More...
Properties | |
NXOpen.Point3d | EndPointCoordinates [get] |
Returns the target end point coordinates More... | |
NXOpen.Point3d | StartPointCoordinates [get] |
Returns the target start point coordinates More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Represents interface class for line datum target
Created in NX4.0.0
|
get |
Returns the target end point coordinates
Created in NX4.0.0
License requirements: None.
|
get |
Returns the target start point coordinates
Created in NX4.0.0
License requirements: None.