NXOpen .NET Reference
12.0.0
|
Represents a datum target More...
Public Member Functions | |
unsafe NXOpen.Annotations.PointTarget | ConvertToPointTarget () |
Converts a datum target line or area to a datum target point. More... | |
unsafe NXOpen.Annotations.LineTarget | ConvertToLineTarget () |
Converts a datum target point or area to a datum target line. More... | |
unsafe NXOpen.Annotations.ArbitraryTarget | ConvertToAreaTarget () |
Converts a datum target point, line, or non-rectangular area to a rectangular area. More... | |
unsafe NXOpen.Annotations.DraftingPointTarget | ConvertToDraftingPointTarget () |
Converts a drafting datum target line or area to a drafting datum target point. More... | |
unsafe NXOpen.Annotations.DraftingLineTarget | ConvertToDraftingLineTarget () |
Converts a drafting datum target point or area to a drafting datum target line. More... | |
unsafe NXOpen.Annotations.DraftingArbitraryTarget | ConvertToDraftingAreaTarget () |
Converts a drafting datum target point, line, or non-rectangular area to a drafting rectangular area. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Properties inherited from NXOpen.Annotations.BaseDatumTarget | |
unsafe string | DatumLabel [get, set] |
Returns or sets the datum target label. More... | |
unsafe int | TargetIndex [get, set] |
Returns or sets the datum target index. More... | |
Represents a datum target
To create or edit an instance of this class, use NXOpen.Annotations.DraftingDatumTargetBuilder
Created in NX5.0.0
unsafe NXOpen.Annotations.ArbitraryTarget NXOpen.Annotations.DraftingDatumTarget.ConvertToAreaTarget | ( | ) |
Converts a datum target point, line, or non-rectangular area to a rectangular area.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements: geometric_tol ("GDT")
unsafe NXOpen.Annotations.DraftingArbitraryTarget NXOpen.Annotations.DraftingDatumTarget.ConvertToDraftingAreaTarget | ( | ) |
Converts a drafting datum target point, line, or non-rectangular area to a drafting rectangular area.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Annotations.DraftingLineTarget NXOpen.Annotations.DraftingDatumTarget.ConvertToDraftingLineTarget | ( | ) |
Converts a drafting datum target point or area to a drafting datum target line.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Annotations.DraftingPointTarget NXOpen.Annotations.DraftingDatumTarget.ConvertToDraftingPointTarget | ( | ) |
Converts a drafting datum target line or area to a drafting datum target point.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Annotations.LineTarget NXOpen.Annotations.DraftingDatumTarget.ConvertToLineTarget | ( | ) |
Converts a datum target point or area to a datum target line.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements: geometric_tol ("GDT")
unsafe NXOpen.Annotations.PointTarget NXOpen.Annotations.DraftingDatumTarget.ConvertToPointTarget | ( | ) |
Converts a datum target line or area to a datum target point.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements: geometric_tol ("GDT")