NXOpen .NET Reference
12.0.0
|
Represents arbitrary datum target data More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.Annotations.DatumTargetData | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe string | UpperText [get, set] |
Returns or sets the upper text. More... | |
Properties inherited from NXOpen.Annotations.DatumTargetData | |
unsafe string | DatumLabel [get, set] |
Returns or sets the datum label. More... | |
unsafe int | Index [get, set] |
Returns or sets the target index. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Annotations.DatumTargetData | |
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences | GetSimpleDraftingAidPreferences () |
Returns the SimpleDraftingAidPreferences object More... | |
unsafe void | SetSimpleDraftingAidPreferences (NXOpen.Annotations.SimpleDraftingAidPreferences preferences) |
Sets the SimpleDraftingAidPreferences object More... | |
Represents arbitrary datum target data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the upper text.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.