NXOpen .NET Reference
12.0.0
|
Represents a circular datum target More...
Public Member Functions | |
unsafe NXOpen.Annotations.Value | GetDiameter () |
Returns the target diameter More... | |
unsafe void | SetDiameter (NXOpen.Annotations.Value diameter) |
Sets the target diameter. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Properties inherited from NXOpen.Annotations.DatumTarget | |
unsafe int | Index [get, set] |
Returns or sets the index. More... | |
unsafe bool | IsMirrored [get] |
Returns a flag indicating whether the annotation is mirrored More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a circular datum target
To create or edit an instance of this class, use NXOpen.Annotations.PmiDatumTargetBuilder
Created in NX4.0.0
unsafe NXOpen.Annotations.Value NXOpen.Annotations.CircularTarget.GetDiameter | ( | ) |
Returns the target diameter
Created in NX4.0.0
License requirements: None.
Implements NXOpen.Annotations.ICircularTarget.
unsafe void NXOpen.Annotations.CircularTarget.SetDiameter | ( | NXOpen.Annotations.Value | diameter | ) |
Sets the target diameter.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
diameter | New diameter data |
Implements NXOpen.Annotations.ICircularTarget.