NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.PmiDatumTargetBuilder More...
Properties | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the associated objects More... | |
unsafe NXOpen.SelectDisplayableObject | RegionSelection [get] |
Returns the region selection More... | |
Properties inherited from NXOpen.Annotations.DatumTargetBuilder | |
unsafe string | AreaSize [get, set] |
Returns or sets the area size More... | |
unsafe NXOpen.Annotations.DatumTargetBuilder.StandardTypes | DatumTargetStandard [get, set] |
Returns or sets the datum target standard. More... | |
unsafe bool | DrawX [get, set] |
Returns or sets the draw x More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height More... | |
unsafe int | Index [get, set] |
Returns or sets the index More... | |
unsafe NXOpen.Expression | InnerDiameter [get] |
Returns the inner diameter More... | |
unsafe string | Label [get, set] |
Returns or sets the label More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe bool | Movable [get, set] |
Returns or sets the flag that indicates movable . More... | |
unsafe NXOpen.Expression | MovableModifierAngle [get] |
Returns the movable modifier angle More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Expression | OuterDiameter [get] |
Returns the outer diameter More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe NXOpen.Annotations.DatumTargetBuilder.TerminatorTypes | TerminatorType [get, set] |
Returns or sets the terminator type More... | |
unsafe NXOpen.Annotations.DatumTargetBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Annotations.DatumTargetBuilder | |
enum | Types { Point, Line, Rectangular, Circular, Annular, Spherical, Cylindrical, Arbitrary } |
datum symbol type More... | |
enum | TerminatorTypes { Arrow, X, Plus } |
represents the datum target terminator type More... | |
enum | StandardTypes { NoStandard, AsmeY145m1982, AsmeY145m1994, AsmeIso11011983, GmAddendum94, Asig2000, AsmeY1452009 } |
represents the datum target standards More... | |
Public Member Functions inherited from NXOpen.Annotations.DatumTargetBuilder | |
unsafe void | InheritFrom (NXOpen.Annotations.BaseDatumTarget inheritTag) |
The datum target is inherited form existing datum target. More... | |
unsafe void | ReverseMovableModifier () |
Reverses the Movable datum target direction by 180 degree More... | |
Represents a NXOpen.Annotations.PmiDatumTargetBuilder
To create a new instance of this class, use NXOpen.Annotations.AnnotationManager.CreatePmiDatumTargetBuilder
Default values.
Property | Value |
---|---|
Height.Value |
10 (millimeters part), 1 (inches part) |
InnerDiameter.Value |
1 (millimeters part), .1 (inches part) |
OuterDiameter.Value |
10 (millimeters part), 1 (inches part) |
Width.Value |
10 (millimeters part), 1 (inches part) |
Created in NX6.0.0
|
get |
Returns the associated objects
Created in NX6.0.0
License requirements: None.
|
get |
Returns the region selection
Created in NX6.0.0
License requirements: None.