NXOpen .NET Reference
12.0.0
|
Represents a Datum target Builder More...
Public Types | |
enum | Types { Point, Line, Rectangular, Circular, Annular, Spherical, Cylindrical, Arbitrary } |
datum symbol type More... | |
enum | TerminatorTypes { Arrow, X, Plus } |
represents the datum target terminator type More... | |
enum | StandardTypes { NoStandard, AsmeY145m1982, AsmeY145m1994, AsmeIso11011983, GmAddendum94, Asig2000, AsmeY1452009 } |
represents the datum target standards More... | |
Public Member Functions | |
unsafe void | InheritFrom (NXOpen.Annotations.BaseDatumTarget inheritTag) |
The datum target is inherited form existing datum target. More... | |
unsafe void | ReverseMovableModifier () |
Reverses the Movable datum target direction by 180 degree More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | AreaSize [get, set] |
Returns or sets the area size More... | |
unsafe NXOpen.Annotations.DatumTargetBuilder.StandardTypes | DatumTargetStandard [get, set] |
Returns or sets the datum target standard. More... | |
unsafe bool | DrawX [get, set] |
Returns or sets the draw x More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height More... | |
unsafe int | Index [get, set] |
Returns or sets the index More... | |
unsafe NXOpen.Expression | InnerDiameter [get] |
Returns the inner diameter More... | |
unsafe string | Label [get, set] |
Returns or sets the label More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe bool | Movable [get, set] |
Returns or sets the flag that indicates movable . More... | |
unsafe NXOpen.Expression | MovableModifierAngle [get] |
Returns the movable modifier angle More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Expression | OuterDiameter [get] |
Returns the outer diameter More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe NXOpen.Annotations.DatumTargetBuilder.TerminatorTypes | TerminatorType [get, set] |
Returns or sets the terminator type More... | |
unsafe NXOpen.Annotations.DatumTargetBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width More... | |
Represents a Datum target Builder
This is an abstract class, and cannot be instantiated.
Created in NX6.0.0
unsafe void NXOpen.Annotations.DatumTargetBuilder.InheritFrom | ( | NXOpen.Annotations.BaseDatumTarget | inheritTag | ) |
The datum target is inherited form existing datum target.
Created in NX8.5.0
License requirements: None.
inheritTag |
unsafe void NXOpen.Annotations.DatumTargetBuilder.ReverseMovableModifier | ( | ) |
Reverses the Movable datum target direction by 180 degree
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the area size
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the datum target standard.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the draw x
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.DatumTargetBuilder.TerminatorType instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the height
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the index
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the inner diameter
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the label
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the flag that indicates movable .
If true then movable.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the movable modifier angle
Created in NX10.0.0
License requirements: None.
|
get |
Returns the origin
Created in NX6.0.0
License requirements: None.
|
get |
Returns the outer diameter
Created in NX6.0.0
License requirements: None.
|
get |
Returns the style
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the terminator type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the width
Created in NX6.0.0
License requirements: None.