NXOpen .NET Reference
12.0.0
|
Represents interface class for a circular datum target More...
Public Member Functions | |
NXOpen.Annotations.Value | GetDiameter () |
Returns the target diameter More... | |
void | SetDiameter (NXOpen.Annotations.Value diameter) |
Sets the target diameter. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents interface class for a circular datum target
Created in NX4.0.0
NXOpen.Annotations.Value NXOpen.Annotations.ICircularTarget.GetDiameter | ( | ) |
Returns the target diameter
Created in NX4.0.0
License requirements: None.
Implemented in NXOpen.Annotations.CircularTarget.
void NXOpen.Annotations.ICircularTarget.SetDiameter | ( | NXOpen.Annotations.Value | diameter | ) |
Sets the target diameter.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
diameter | New diameter data |
Implemented in NXOpen.Annotations.CircularTarget.