NXOpen .NET Reference
12.0.0
|
Represents rectangular datum target data More...
Public Member Functions | |
unsafe NXOpen.Annotations.Value | GetLength () |
Returns the length More... | |
unsafe void | SetLength (NXOpen.Annotations.Value length) |
Sets the length. More... | |
unsafe NXOpen.Annotations.Value | GetWidth () |
Returns the width More... | |
unsafe void | SetWidth (NXOpen.Annotations.Value width) |
Sets the width. More... | |
Public Member Functions inherited from NXOpen.Annotations.DatumTargetData | |
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences | GetSimpleDraftingAidPreferences () |
Returns the SimpleDraftingAidPreferences object More... | |
unsafe void | SetSimpleDraftingAidPreferences (NXOpen.Annotations.SimpleDraftingAidPreferences preferences) |
Sets the SimpleDraftingAidPreferences object More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.Annotations.DatumTargetData | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.Annotations.DatumTargetData | |
unsafe string | DatumLabel [get, set] |
Returns or sets the datum label. More... | |
unsafe int | Index [get, set] |
Returns or sets the target index. More... | |
Represents rectangular datum target data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.Value NXOpen.Annotations.RectangularTargetData.GetLength | ( | ) |
Returns the length
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.Value NXOpen.Annotations.RectangularTargetData.GetWidth | ( | ) |
Returns the width
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.RectangularTargetData.SetLength | ( | NXOpen.Annotations.Value | length | ) |
Sets the length.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: None.
length | New length data |
unsafe void NXOpen.Annotations.RectangularTargetData.SetWidth | ( | NXOpen.Annotations.Value | width | ) |
Sets the width.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: None.
width | New width data |