NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.BaseCustomSymbol objects More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.BaseCustomSymbol objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX4.0.0
unsafe NXOpen.Annotations.CustomSymbol NXOpen.Annotations.CustomSymbolCollection.CreateCustomSymbol | ( | NXOpen.Annotations.CustomSymbolData | customSymbolData, |
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a custom symbol
Created in NX4.0.0
Deprecated in NX9.0.0. Use NXOpen.Annotations.DraftingCustomSymbolBuilder instead.
License requirements: drafting ("DRAFTING")
customSymbolData | |
origin | Origin for the custom symbol |
leader | Specifies the leaders for the custom symbol |
unsafe NXOpen.Annotations.DraftingCustomSymbolBuilder NXOpen.Annotations.CustomSymbolCollection.CreateDraftingCustomSymbolBuilder | ( | NXOpen.Annotations.CustomSymbol | symbolTag | ) |
Creates the Drafting Symbol placement builder
Created in NX7.5.0
License requirements: None.
symbolTag | Symbol as input |
unsafe NXOpen.Annotations.MasterSymbolBuilder NXOpen.Annotations.CustomSymbolCollection.CreateMasterSymbolBuilder | ( | NXOpen.Annotations.MasterSymbol | masterSymbolTag | ) |
Creates the Master Symbol builder
Created in NX7.5.0
License requirements: None.
masterSymbolTag | NXOpen.Annotations.MasterSymbol to be set as master symbol |
unsafe NXOpen.Annotations.MasterSymbolListItemBuilder NXOpen.Annotations.CustomSymbolCollection.CreateMasterSymbolListItemBuilder | ( | ) |
Creates the Master Symbol List Item builder
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Annotations.PmiCustomSymbol NXOpen.Annotations.CustomSymbolCollection.CreatePmiCustomSymbol | ( | NXOpen.Annotations.CustomSymbolData | customSymbolData, |
NXOpen.Annotations.PmiData | pmiData, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a PMI custom symbol
Created in NX4.0.0
Deprecated in NX9.0.0. Use NXOpen.Annotations.PmiCustomSymbolBuilder instead.
License requirements: geometric_tol ("GDT")
customSymbolData | |
pmiData | PMI data |
annotationPlane | Annotation plane on which the custom symbol lies |
origin | Origin for the custom symbol |
leader | Specifies the leaders for the custom symbol |
unsafe NXOpen.Annotations.PmiCustomSymbolBuilder NXOpen.Annotations.CustomSymbolCollection.CreatePmiCustomSymbolBuilder | ( | NXOpen.Annotations.PmiCustomSymbol | symbolTag | ) |
Creates the PMI Symbol Placement builder
Created in NX7.5.0
License requirements: None.
symbolTag | Symbol as input |
unsafe NXOpen.Annotations.ReplaceSymbolBuilder NXOpen.Annotations.CustomSymbolCollection.CreateReplaceSymbolBuilder | ( | ) |
Creates a NXOpen.Annotations.ReplaceSymbolBuilder
Created in NX8.0.1
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Annotations.SmashCustomSymbolBuilder NXOpen.Annotations.CustomSymbolCollection.CreateSmashCustomSymbolBuilder | ( | ) |
Smashes a custom symbol
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Annotations.SymbolCatalogBuilder NXOpen.Annotations.CustomSymbolCollection.CreateSymbolCatalogBuilder | ( | ) |
Creates a symbol catalog dialog builder
Created in NX8.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Annotations.EditSymbolDisplayBuilder NXOpen.Annotations.CustomSymbolCollection.EditSymbolDisplayBuilder | ( | NXOpen.Annotations.BaseCustomSymbol | symbolTag | ) |
Creates a edit custom symbol dialog builder
Created in NX7.5.0
License requirements: None.
symbolTag | Symbol as input |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.MasterSymbol NXOpen.Annotations.CustomSymbolCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Annotations.MasterSymbol with the given name.
An exception will be thrown if no object can be found with the given name.
Created in NX7.5.0
License requirements: None.
name | Master custom symbol name |
unsafe NXOpen.Annotations.CustomSymbolData NXOpen.Annotations.CustomSymbolCollection.NewCustomSymbolData | ( | string | masterFileName | ) |
Creates new CustomSymbolData object
Created in NX4.0.0
Deprecated in NX9.0.0. Use NXOpen.Annotations.DraftingCustomSymbolBuilder for Drafting Custom Symbol and NXOpen.Annotations.PmiCustomSymbolBuilder for PMI Custom Symbol objects.
License requirements: None.
masterFileName | Absolute path of the master symbol(with .sym.prt extension) |
unsafe NXOpen.Annotations.CustomSymbolData NXOpen.Annotations.CustomSymbolCollection.NewPartSymbolData | ( | string | partSymbolName | ) |
Creates new CustomSymbolData object to create a part symbol instance.
Created in NX4.0.0
Deprecated in NX9.0.0. Use NXOpen.Annotations.DraftingCustomSymbolBuilder for Drafting Custom Symbol and NXOpen.Annotations.PmiCustomSymbolBuilder for PMI Custom Symbol objects.
License requirements: None.
partSymbolName | Part symbol name. Part symbol is a master symbol that is created and instantiated in the same part. |
NXOpen.Annotations.BaseCustomSymbol [] NXOpen.Annotations.CustomSymbolCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.BaseCustomSymbol objects.
|
get |
Returns the tag of this object.