NXOpen .NET Reference
12.0.0
|
Represents a EditSymbolPieces builder More...
Public Types | |
enum | FontTypes { Solid, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
The Enum represent font types. More... | |
enum | WidthTypes { Thin, Normal, Thick, ThicknessOne = 6, ThicknessTwo, ThicknessThree, ThicknessFour, ThicknessFive, ThicknessSix, ThicknessSeven, ThicknessEight, ThicknessNine } |
The Enum represent width types NXOpen.Annotations.EditSymbolDisplayBuilder.Width and NXOpen.Annotations.EditSymbolDisplayBuilder.Width will set this width type at builder side and will be used to apply the same on the selected contents after commit More... | |
Public Member Functions | |
unsafe void | SelectComponent (string sid) |
Stores index of the custom symbol component for editing display More... | |
unsafe void | ApplyStyle () |
Apply text preferences More... | |
unsafe void | ApplyCfw () |
Apply color font width More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color picker More... | |
unsafe NXOpen.Annotations.EditSymbolDisplayBuilder.FontTypes | Font [get, set] |
Returns or sets the enum font More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe NXOpen.Annotations.EditSymbolDisplayBuilder.WidthTypes | Width [get, set] |
Returns or sets the enum width More... | |
Represents a EditSymbolPieces builder
To create a new instance of this class, use NXOpen.Annotations.CustomSymbolCollection.EditSymbolDisplayBuilder
Default values.
Property | Value |
---|---|
Font |
Solid |
Width |
Thin |
Created in NX7.5.0
The Enum represent font types.
NXOpen.Annotations.EditSymbolDisplayBuilder.Font and NXOpen.Annotations.EditSymbolDisplayBuilder.Font will set this font type at builder side and will be used to apply the same on the selected contents after commit
Enumerator | |
---|---|
Solid |
Solid type |
Dashed |
Dashed Type |
Phantom |
Phantom Type |
Centerline |
Centerline |
Dotted |
Dotted Type |
LongDashed |
Long Dash |
DottedDashed |
Dotted Dash |
The Enum represent width types NXOpen.Annotations.EditSymbolDisplayBuilder.Width and NXOpen.Annotations.EditSymbolDisplayBuilder.Width will set this width type at builder side and will be used to apply the same on the selected contents after commit
unsafe void NXOpen.Annotations.EditSymbolDisplayBuilder.ApplyCfw | ( | ) |
Apply color font width
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Annotations.EditSymbolDisplayBuilder.ApplyStyle | ( | ) |
Apply text preferences
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Annotations.EditSymbolDisplayBuilder.SelectComponent | ( | string | sid | ) |
Stores index of the custom symbol component for editing display
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
sid | sid of selected component |
|
getset |
Returns or sets the color picker
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the enum font
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the style
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the enum width
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")