NXOpen .NET Reference
12.0.0
|
Represents custom symbol data More...
Public Member Functions | |
unsafe NXOpen.Annotations.CustomSymbolTextData[] | GetTextData () |
Return the text data More... | |
unsafe void | SetTextData (NXOpen.Annotations.CustomSymbolTextData[] data) |
Sets the text data More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the angle More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale More... | |
unsafe NXOpen.Expression | ScaleExpression [get, set] |
Returns or sets the scale expression More... | |
unsafe NXOpen.Annotations.SymbolPreferencesOption | SymbolPreferencesOption [get, set] |
Returns or sets the symbol preferences option. More... | |
unsafe NXOpen.Annotations.TextPreferencesOption | TextPreferencesOption [get, set] |
Returns or sets the text preferences option. More... | |
Represents custom symbol data
Created in NX4.0.0
Deprecated in NX9.0.0. Use NXOpen.Annotations.DraftingCustomSymbolBuilder for Drafting Custom Symbol and NXOpen.Annotations.PmiCustomSymbolBuilder for PMI Custom Symbol objects.
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.CustomSymbolTextData [] NXOpen.Annotations.CustomSymbolData.GetTextData | ( | ) |
Return the text data
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.CustomSymbolData.SetTextData | ( | NXOpen.Annotations.CustomSymbolTextData[] | data | ) |
Sets the text data
Created in NX4.0.0
License requirements: None.
data | List of text data objects |
|
getset |
Returns or sets the angle
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale expression
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the symbol preferences option.
This option is only available when creating.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text preferences option.
This option is only available when creating.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.