NXOpen .NET Reference
12.0.0
|
Represents builder for Drafting Custom Symbol More...
Properties | |
unsafe NXOpen.Annotations.ForeshorteningSymbolBuilder | ForeshorteningSymbol [get] |
Returns the foreshortening symbol builder More... | |
Properties inherited from NXOpen.Annotations.BaseCustomSymbolBuilder | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe NXOpen.Annotations.BaseCustomSymbolBuilder.AnnotationPreferences | AnnotationPreference [get, set] |
Returns or sets the enum annot pref. More... | |
unsafe int | ControlledNoteTitle [get, set] |
Returns or sets the controlled note title More... | |
unsafe NXOpen.Annotations.BaseCustomSymbolBuilder.GeometryPreferences | GeometryPreference [get, set] |
Returns or sets the enum geom pref. More... | |
unsafe bool | HorizontalFlip [get, set] |
Returns or sets the horizontal flip More... | |
unsafe int | Integer [get, set] |
Returns or sets the integer value of selected text More... | |
unsafe bool | IsPartSymbol [get, set] |
Returns or sets the is part symbol. More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe bool | LockStatus [get, set] |
Returns or sets the get symbol lock property More... | |
unsafe string | MasterSymbolName [get, set] |
Returns or sets the master symbol Name. More... | |
unsafe string | MasterSymbolPath [get, set] |
Returns or sets the master symbol path. More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe string | PartiallyControlledNoteTitle [get, set] |
Returns or sets the partially controlled note title More... | |
unsafe double | Real [get, set] |
Returns or sets the real value of selected text More... | |
unsafe NXOpen.Expression | Scale [get] |
Returns the scale More... | |
unsafe bool | SmashSymbol [get, set] |
Returns or sets the smash symbol More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style builder More... | |
unsafe NXOpen.Annotations.MasterSymbolListItemBuilderList | Texts [get] |
Returns the texts More... | |
unsafe bool | VerticalFlip [get, set] |
Returns or sets the vertical flip More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Annotations.BaseCustomSymbolBuilder | |
enum | AnnotationPreferences { UseCurrent, UseDefinition } |
Enum for Annotation Preferences This is used by NXOpen.Annotations.BaseCustomSymbolBuilder.AnnotationPreference and NXOpen.Annotations.BaseCustomSymbolBuilder.AnnotationPreference to set the annotation preferences for a symbol More... | |
enum | GeometryPreferences { UseCurrent, UseDefinition } |
Enum for Geometric Preferences This is used by NXOpen.Annotations.BaseCustomSymbolBuilder.GeometryPreference and NXOpen.Annotations.BaseCustomSymbolBuilder.GeometryPreference to set the geometric preferences for a symbol More... | |
Public Member Functions inherited from NXOpen.Annotations.BaseCustomSymbolBuilder | |
unsafe string[] | GetArbitraryNoteTitle () |
Returns the arbitrary note value in an array. More... | |
unsafe void | SetArbitraryNoteTitle (string[] arbitraryNoteTitle) |
Sets the arbitrary note value. More... | |
unsafe void | SelectSymbol (string name) |
Selects custom symbol More... | |
unsafe void | SelectPartSymbol (string name, string path) |
Selects part custom symbol More... | |
unsafe void | SelectText (int index) |
Selects the node index of custom symbol text More... | |
unsafe NXOpen.Annotations.BaseCustomSymbol | GetSymbol () |
Returns the custom symbol More... | |
Represents builder for Drafting Custom Symbol
To create a new instance of this class, use NXOpen.Annotations.CustomSymbolCollection.CreateDraftingCustomSymbolBuilder
Created in NX7.5.0
|
get |
Returns the foreshortening symbol builder
Created in NX10.0.0
License requirements: None.