NXOpen .NET Reference
12.0.0
|
Represents a base Builder for Drafting and PMI Custom Symbol More...
Public Types | |
enum | AnnotationPreferences { UseCurrent, UseDefinition } |
Enum for Annotation Preferences This is used by NXOpen.Annotations.BaseCustomSymbolBuilder.AnnotationPreference and NXOpen.Annotations.BaseCustomSymbolBuilder.AnnotationPreference to set the annotation preferences for a symbol More... | |
enum | GeometryPreferences { UseCurrent, UseDefinition } |
Enum for Geometric Preferences This is used by NXOpen.Annotations.BaseCustomSymbolBuilder.GeometryPreference and NXOpen.Annotations.BaseCustomSymbolBuilder.GeometryPreference to set the geometric preferences for a symbol More... | |
Public Member Functions | |
unsafe string[] | GetArbitraryNoteTitle () |
Returns the arbitrary note value in an array. More... | |
unsafe void | SetArbitraryNoteTitle (string[] arbitraryNoteTitle) |
Sets the arbitrary note value. More... | |
unsafe void | SelectSymbol (string name) |
Selects custom symbol More... | |
unsafe void | SelectPartSymbol (string name, string path) |
Selects part custom symbol More... | |
unsafe void | SelectText (int index) |
Selects the node index of custom symbol text More... | |
unsafe NXOpen.Annotations.BaseCustomSymbol | GetSymbol () |
Returns the custom symbol More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe NXOpen.Annotations.BaseCustomSymbolBuilder.AnnotationPreferences | AnnotationPreference [get, set] |
Returns or sets the enum annot pref. More... | |
unsafe int | ControlledNoteTitle [get, set] |
Returns or sets the controlled note title More... | |
unsafe NXOpen.Annotations.BaseCustomSymbolBuilder.GeometryPreferences | GeometryPreference [get, set] |
Returns or sets the enum geom pref. More... | |
unsafe bool | HorizontalFlip [get, set] |
Returns or sets the horizontal flip More... | |
unsafe int | Integer [get, set] |
Returns or sets the integer value of selected text More... | |
unsafe bool | IsPartSymbol [get, set] |
Returns or sets the is part symbol. More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe bool | LockStatus [get, set] |
Returns or sets the get symbol lock property More... | |
unsafe string | MasterSymbolName [get, set] |
Returns or sets the master symbol Name. More... | |
unsafe string | MasterSymbolPath [get, set] |
Returns or sets the master symbol path. More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe string | PartiallyControlledNoteTitle [get, set] |
Returns or sets the partially controlled note title More... | |
unsafe double | Real [get, set] |
Returns or sets the real value of selected text More... | |
unsafe NXOpen.Expression | Scale [get] |
Returns the scale More... | |
unsafe bool | SmashSymbol [get, set] |
Returns or sets the smash symbol More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style builder More... | |
unsafe NXOpen.Annotations.MasterSymbolListItemBuilderList | Texts [get] |
Returns the texts More... | |
unsafe bool | VerticalFlip [get, set] |
Returns or sets the vertical flip More... | |
Represents a base Builder for Drafting and PMI Custom Symbol
This is an abstract class, and cannot be instantiated.
Created in NX7.5.0
Enum for Annotation Preferences This is used by NXOpen.Annotations.BaseCustomSymbolBuilder.AnnotationPreference and NXOpen.Annotations.BaseCustomSymbolBuilder.AnnotationPreference to set the annotation preferences for a symbol
Enumerator | |
---|---|
UseCurrent |
Current preferences |
UseDefinition |
Defined preferences |
Enum for Geometric Preferences This is used by NXOpen.Annotations.BaseCustomSymbolBuilder.GeometryPreference and NXOpen.Annotations.BaseCustomSymbolBuilder.GeometryPreference to set the geometric preferences for a symbol
Enumerator | |
---|---|
UseCurrent |
Current preferences |
UseDefinition |
Defined preferences |
unsafe string [] NXOpen.Annotations.BaseCustomSymbolBuilder.GetArbitraryNoteTitle | ( | ) |
Returns the arbitrary note value in an array.
This should be used only after NXOpen.Annotations.BaseCustomSymbolBuilder.SelectText is used
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Annotations.BaseCustomSymbol NXOpen.Annotations.BaseCustomSymbolBuilder.GetSymbol | ( | ) |
Returns the custom symbol
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Annotations.BaseCustomSymbolBuilder.SelectPartSymbol | ( | string | name, |
string | path | ||
) |
Selects part custom symbol
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
name | Name of symbol |
path | PartSymbol full Path |
unsafe void NXOpen.Annotations.BaseCustomSymbolBuilder.SelectSymbol | ( | string | name | ) |
Selects custom symbol
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
name | Name of symbol |
unsafe void NXOpen.Annotations.BaseCustomSymbolBuilder.SelectText | ( | int | index | ) |
Selects the node index of custom symbol text
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
index | index of selected text |
unsafe void NXOpen.Annotations.BaseCustomSymbolBuilder.SetArbitraryNoteTitle | ( | string[] | arbitraryNoteTitle | ) |
Sets the arbitrary note value.
This should be used only after NXOpen.Annotations.BaseCustomSymbolBuilder.SelectText is used
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
arbitraryNoteTitle |
|
get |
Returns the angle
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the enum annot pref.
This is used while creating the object and it is non-editable property
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the controlled note title
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the enum geom pref.
This is used while creating the object and it is non-editable property
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the horizontal flip
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the integer value of selected text
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the is part symbol.
This is used while creating the object and it is non-editable property
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the get symbol lock property
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the master symbol Name.
This is used while creating the object and it is non-editable property
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the master symbol path.
This is used while creating the object and it is non-editable property
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the origin
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the partially controlled note title
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the real value of selected text
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the scale
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the smash symbol
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the style builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the texts
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the vertical flip
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")