NXOpen .NET Reference
12.0.0
|
Represents custom symbol text data More...
Public Member Functions | |
unsafe string[] | GetText () |
Returns the text. More... | |
unsafe void | SetText (string[] lines) |
Sets the text. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe int | ControlTextIndex [get, set] |
Returns or sets the control text index. More... | |
unsafe int | IntegerValue [get, set] |
Returns or sets the integer value. More... | |
unsafe double | RealValue [get, set] |
Returns or sets the real value. More... | |
unsafe string | StringValue [get] |
Returns the string value. More... | |
unsafe NXOpen.Annotations.TextType | TextType [get] |
Returns the text type More... | |
Represents custom symbol text data
Created in NX4.0.0
Deprecated in NX9.0.0. Use NXOpen.Annotations.MasterSymbolListItemBuilder instead. Use NXOpen.Annotations.BaseCustomSymbolBuilder.Texts to query list of custom symbol texts.
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe string [] NXOpen.Annotations.CustomSymbolTextData.GetText | ( | ) |
Returns the text.
Valid for the text type NXOpen.Annotations.TextType.Arbitrary and NXOpen.Annotations.TextType.PartiallyControlled .
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.CustomSymbolTextData.SetText | ( | string[] | lines | ) |
Sets the text.
Valid for the text type NXOpen.Annotations.TextType.Arbitrary and NXOpen.Annotations.TextType.PartiallyControlled .
Created in NX4.0.0
License requirements: None.
lines | List of lines |
|
getset |
Returns or sets the control text index.
Valid for the text type NXOpen.Annotations.TextType.Controlled .
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the integer value.
Valid for the text type NXOpen.Annotations.TextType.Integer .
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the real value.
Valid for the text type NXOpen.Annotations.TextType.Real .
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the string value.
Valid for the text type NXOpen.Annotations.TextType.Controlled and NXOpen.Annotations.TextType.PartiallyControlled .
Created in NX8.0.0
License requirements: None.
|
get |
Returns the text type
Created in NX4.0.0
License requirements: None.