NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.MasterSymbolListItemBuilder More...
Public Types | |
enum | TextTypes { Mandatory, Arbitrary, Controlled, PartiallyControlled, Integer, Real, Rule } |
The Enum for Text Types More... | |
Public Member Functions | |
unsafe string[] | GetMultilineString () |
Returns the multiple notes for a given Text Type. More... | |
unsafe void | SetMultilineString (string[] multilineString) |
Sets the multiple notes for the given Text Type More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | DoubleDefault [get, set] |
Returns or sets the double default, this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Real More... | |
unsafe double | DoubleMax [get, set] |
Returns or sets the double max, this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Real More... | |
unsafe double | DoubleMin [get, set] |
Returns or sets the double min, this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Real More... | |
unsafe int | IntegerDefault [get, set] |
Returns or sets the integer default, this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Integer More... | |
unsafe int | IntegerMax [get, set] |
Returns or sets the integer max ,this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Integer More... | |
unsafe int | IntegerMin [get, set] |
Returns or sets the integer min , this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Integer More... | |
unsafe string | NoteText [get, set] |
Returns or sets the first line of note text More... | |
unsafe string | NoteTitle [get, set] |
Returns or sets the note title More... | |
unsafe string | Rule [get, set] |
Returns or sets the note rule More... | |
unsafe NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes | TextType [get, set] |
Returns or sets the text type More... | |
Represents a NXOpen.Annotations.MasterSymbolListItemBuilder
To create a new instance of this class, use NXOpen.Annotations.CustomSymbolCollection.CreateMasterSymbolListItemBuilder
Created in NX7.5.0
unsafe string [] NXOpen.Annotations.MasterSymbolListItemBuilder.GetMultilineString | ( | ) |
Returns the multiple notes for a given Text Type.
this property is valid for NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Arbitrary , NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Controlled , NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.PartiallyControlled
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Annotations.MasterSymbolListItemBuilder.SetMultilineString | ( | string[] | multilineString | ) |
Sets the multiple notes for the given Text Type
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
multilineString | array of notes |
unsafe bool NXOpen.Annotations.MasterSymbolListItemBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the double default, this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Real
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the double max, this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Real
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the double min, this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Real
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the integer default, this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Integer
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the integer max ,this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Integer
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the integer min , this property is valid if text type is NXOpen.Annotations.MasterSymbolListItemBuilder.TextTypes.Integer
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the first line of note text
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the note title
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the note rule
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the text type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")