NXOpen .NET Reference
12.0.0
|
Represents a builder to instantiate a symbol from a parameterized family of standard symbols defined in catalogs, e.g. More...
Public Member Functions | |
unsafe void | GenerateItemNumber () |
Generates the item number, valid in team center More... | |
unsafe void | GenerateRevision () |
Generates the revision number, valid in team center More... | |
unsafe NXOpen.Annotations.SymbolCatalogParameterBuilder | NewParameter () |
Creates a NXOpen.Annotations.SymbolCatalogParameterBuilder object. More... | |
unsafe void | SetPartOperationCreateBuilder (NXOpen.PDM.PartOperationCreateBuilder partOperationBuilder) |
Sets NXOpen.PDM.PartOperationBuilder More... | |
unsafe NXOpen.PDM.PartOperationCreateBuilder | GetPartOperationCreateBuilder () |
Gets NXOpen.PDM.PartOperationBuilder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsPartSymbol [get, set] |
Returns or sets the variable of is part symbol or not, get it from the reuse library More... | |
unsafe string | ItemName [get, set] |
Returns or sets the Item Name, valid in team center More... | |
unsafe string | ItemNumber [get, set] |
Returns or sets the item number, valid in team center More... | |
unsafe string | NodeString [get, set] |
Returns or sets the node string of the fastener symbol More... | |
unsafe NXOpen.Annotations.SymbolCatalogParameterBuilderList | ParameterList [get] |
Returns the list containing the parameters used to create the symbol. More... | |
unsafe string | PartFileName [get, set] |
Returns or sets the part file name More... | |
unsafe string | Path [get, set] |
Returns or sets the path, get it from the reuse library More... | |
unsafe string | Revision [get, set] |
Returns or sets the revision, valid in team center More... | |
unsafe string | SymbolName [get, set] |
Returns or sets the name of the symbol. More... | |
Represents a builder to instantiate a symbol from a parameterized family of standard symbols defined in catalogs, e.g.
for standard fasteners.
To create a new instance of this class, use NXOpen.Annotations.CustomSymbolCollection.CreateSymbolCatalogBuilder
Created in NX8.0.0
unsafe void NXOpen.Annotations.SymbolCatalogBuilder.GenerateItemNumber | ( | ) |
Generates the item number, valid in team center
Created in NX8.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.SymbolCatalogBuilder.ItemNumber instead.
License requirements: nx_layout ("NX Layout")
unsafe void NXOpen.Annotations.SymbolCatalogBuilder.GenerateRevision | ( | ) |
Generates the revision number, valid in team center
Created in NX8.0.0
Deprecated in NX10.0.0. Use NXOpen.Annotations.SymbolCatalogBuilder.Revision instead.
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.PDM.PartOperationCreateBuilder NXOpen.Annotations.SymbolCatalogBuilder.GetPartOperationCreateBuilder | ( | ) |
unsafe NXOpen.Annotations.SymbolCatalogParameterBuilder NXOpen.Annotations.SymbolCatalogBuilder.NewParameter | ( | ) |
Creates a NXOpen.Annotations.SymbolCatalogParameterBuilder object.
Created in NX8.0.0
License requirements: nx_layout ("NX Layout")
unsafe void NXOpen.Annotations.SymbolCatalogBuilder.SetPartOperationCreateBuilder | ( | NXOpen.PDM.PartOperationCreateBuilder | partOperationBuilder | ) |
Sets NXOpen.PDM.PartOperationBuilder
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
partOperationBuilder |
|
getset |
Returns or sets the variable of is part symbol or not, get it from the reuse library
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the Item Name, valid in team center
Created in NX8.0.0
Deprecated in NX10.0.0. Use NXOpen.PDM.PartOperationCreateBuilder instead.
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the item number, valid in team center
Created in NX8.0.0
Deprecated in NX10.0.0. Use NXOpen.PDM.PartOperationCreateBuilder instead.
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the node string of the fastener symbol
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the list containing the parameters used to create the symbol.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the part file name
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the path, get it from the reuse library
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the revision, valid in team center
Created in NX8.0.0
Deprecated in NX10.0.0. Use NXOpen.PDM.PartOperationCreateBuilder instead.
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the name of the symbol.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")